Researchand Development Employees Teach Pendant

CNCs & ROBODRILL Machine Tools for Education

Students trained on FANUC CNC and ROBODRILL products will be more productive from the start.
Instructor with Student CNC Simulator

FANUC Certified Education CNC Solutions Designed for the Classroom

With the growing need for skilled CNC operators and programmers, FANUC America offers a suite of CNC educational tools designed to accommodate a wide variety of student and learning environment needs.

CNC Solutions for Education

ROBODRILL D21 Mi B5 ADV Plus

Full CNC Machine Tools for Education

Fully-equipped CNC machines perfect for the ultimate CNC operational and machining experience.

FANUC CNC Simulator No Background 1

Simulators

FANUC CNC simulators offer realistic CNC training on portable tabletop packages.

EDUMINI Mi LL table

Desktop Machine Tools

Small CNC machines for education allow entry-level CNC operators to gain real-world experience with milling machines and lathes, but at a fraction of the cost of a full CNC machine tool.

Employee with Series 31i Model B5 Plus 2

FANUC's CNC Education Software and Curriculum

To help with the education process FANUC offers software as well as training curriculum for the classroom.

Desktop Machine Tools

Small CNC machines for education allow entry-level CNC operators to gain real-world experience with milling machines and lathes, but at a fraction of the cost of a full CNC machine tool.

EDU Mi LL FANUC 01

Levil EDU Mill

The latest in the line up of educational CNC equipment is the EDU mill. Lightweight and portable, the rigid gantry style machine runs on 110VAC and is ideal for cutting wood, plastic and metals. The machine is equipped with the new FANUC 0i-F Plus Control and features a single tool spindle with automatic tool measurement.

Lmv 400 black 891x1024

Levil LMV-F400 Table-top CNC Mill

Teach with a top of the line CNC Milling Machine utilizing FANUC 0i-MF hardware that is both affordable and portable and runs on only a standard single phase 110vAC outlet. Help your students gain exposure to milling practices including machine programming, set up and operation with a small classroom footprint.

Ltc 30 1024x894

Levil LTC-F30 Table-top CNC Lathe

Designed for classrooms and small machine shops that need a complete CNC solution in a limited space. Utilizing the FANUC 0i-TF control, the LTC-F30 is capable of 24/7 industrial production of small parts in a variety of materials ranging from plastics to soft metals

CNC Education Curriculum and Software

To help with the education process FANUC offers software as well as training curriculum for the classroom.

Educators bitmap

Comprehensive Curriculum

FANUC America offers two comprehensive CNC curriculum for machining (milling) and turning (lathe), including key concepts and lessons for machining center setup, programming and operation. Since more manufacturers trust their operations to FANUC CNC’s than any other control platform, it’s important that students and workers become FANUC CNC certified. Please contact your Education Sales Representative for more information.

Milling / Machining Track – Student eLearn Bundle:

  • eLearn FANUC Usage & Operations (TRCOLP-131) 7.5 hours
  • eLearn G-Code Setup, Programming & Machining (TRCOLP-432) 30 hours

Turning / Lathe Track – Student eLearn Bundle:

  • eLearn FANUC Usage & Operations (TRCOLP-131) 7.5 hours
  • eLearn G-Code Setup, Programming & Turning (TRCOLP-433) 30 hours
Cnc guide

Simulation Software: CNC Guide Academic Package

The CNC Guide academic package is FANUC CNC software running on a PC. CNC Guide is ideal for dedicated training rooms or development teams and is available with a single or multi-seat licenses. CNC Guide provides a realistic operation and part programming environment so students can write, test and optimize programs without taking a machine out of production. CNC Guide supports both conventional G-code programming including canned cycles and custom macros and MANUAL GUIDE i, FANUC's conversational programming.

Cnc machining software workforce development

CNC Machining Simulation for Workforce Development

FANUC’s Machining Simulation for Workforce Development offers virtual training on FANUC controls operation, part programming and more. The realistic simulation software, powered by ModuleWorks, can be operated now as 5-axis and 3-axis mills or a 2-axis lathe. Our platform creates a digital twin of the machine tool and simulates the cutting process. Using actual CNC position data, the digital twin provides an accurate and realistic depiction of actual machine behavior.

Simulators

FANUC CNC simulators offer realistic CNC training on portable tabletop packages.

CNC Simulator

The FANUC CNC Simulator brings the world’s most popular control right into your workplace training room, providing hands-on training for FANUC CNC operation without the need for a full machine.

A FANUC CNC Simulator control panel with a keyboard and red emergency stop button beside a desktop computer monitor showing a 3D simulation of a milling machine cutting a workpiece.

CNC Machining Simulator

A CNC machining simulator with a virtual mill/lathe, real kinematics, live motion, setup, collision detection, and immersive machining visuals.

Full CNC Machine Tools for Education

Small CNC machines for education allow entry-level CNC operators to gain real-world experience with milling machines and lathes, but at a fraction of the cost of a full CNC machine tool.

FANUC + DN Solutions Building the Next Generation of Machinists

FANUC and DN Solutions Machine Tools have partnered to now offer secondary and post-secondary schools with hands-on skill development and industry-recognized certifications using world-class DN Solutions machine tools combined with FANUC’s industry-leading CNC controls.

Doosan leo 1600 machine tool

DN Solutions LEO 1600 Lathe

DN Solutions' LEO is a small footprint 2-axis lathe with big capabilities. The LEO 1600 offers a 6” chuck and the largest machining area in its class. This horizontal turning center offers a rigid design, reliable spindle, and an 8 tool turret. The LEO 1600 is controlled by a DN Solutions' FANUC 0i-F Plus control with 10.4” LCD. The operation panel enhances operating convenience by incorporating common-design buttons, layout, and features for fast and easy operation.

Doosan dem 4000 machine tool

DN Solutions' DEM 4000 Mill

DN Solutions' DEM series is a compact vertical machining center for 3-axis general machining with high rigidity structure. This model is designed with a 22” x 16” bed which is very suitable for basic cutting processing. The DEM 4000 is controlled by a DN Solutions' FANUC 0i-F Plus control with 10.4” LCD. The operation panel enhances operating convenience by incorporating common-design buttons and layout, and features the Qwerty keyboard for fast and easy operation.

A D21 Mi B5 PLUS L 01 4 C

FANUC ROBODRILL α-DiB5 Series High-performance VMC

The new-generation ROBODRILL promises unrivaled quality and precision. Excellent repeatability make the ROBODRILL ideally suited for milling, drilling, tapping, and boring with flexibility, versatility, and reliability.  The ROBODRILL incorporates the latest FANUC servo motor technology and uses the world’s most reliable CNC. Specific education packages have been configured for the needs of educational institutes teaching 3 axis and 5 axis machining, robotic machine tending, and Connected Smart Manufacturing. This ensures students are learning on the latest CNC technology.

The main benefits of the ROBODRILL are:

  • Rigid design
  • Fast and reliable tool change mechanism
  • Tool change time 1.4s chip to chip (When 2kg/tool is specified)
  • Revolving Turret with up to 14 tools (Education specification)
  • Latest FANUC servo motor technology
  • .004mm bi-directional repeatability
  • Reliable and user friendly FANUC 31i-B5 series control
  • Easy operation and maintenance
  • New iHMI
  • Integrated robotic machine tending automation (optional)