Arc Welding Assembly Dispensing & Sealing Inspection Laser Applications Laser Cutting Machine Tending Material Handling Material Removal Painting Palletizing Picking & Packaging Spot Welding Welding Welding Cobot

By Industry

All Industries
Aerospace Agriculture Alternative Energy Automotive Composites Construction Consumer Goods Die Cast, Foundry & Mold Electric Vehicles Electronics Fabricated Metals Food & Beverage Glass Job Shops Medical Device Oil & Gas Paper & Printing Pharmaceutical Plastics Warehousing White Goods Woodworking
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
FANUC Authorized System Integrators design, build, and support custom robotic systems with cross-industry expertise and local support backed by FANUC standards.
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
Work with a FANUC Authorized CNC integrator to build or upgrade your machining systems with expert local support and proven FANUC technology.
CNC Retrofit Providers
CNC Retrofit Providers
Modernize existing machine tools with the latest FANUC CNC controls. Extend machine life and boost productivity at a fraction of new equipment costs.
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
Solutions for Schools Solutions for Students Education Sales FANUC Academy Partners Scholarships Join the Automation Generation NOCTI Certifications Explore all Education →
Robotics Authorized System Integrators Ready to Go Solutions Automation Evaluation Authorized CNC System Integrators Retrofit Solutions Machining Evaluation Explore all How to Buy →
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
  5. FANUC Expands Line of High-Performance SCARA Robots
FANUC SR 3 SCARA Large

FANUC Expands Line of High-Performance SCARA Robots

FANUC has expanded its line of high-performance SCARA ROBOTS, offering more reach and payload options to companies with assembly, packaging, pick and place, and inspection processes.

Published
May 11, 2021
Reading Time
3 min
Share Facebook X LinkedIn Email Copied link

More Options to Help Companies Achieve Their Production Goals

ROCHESTER HILLS, MI – (MAY 11, 2021) – FANUC America, the leading supplier of CNCs, robotics, and ROBOMACHINEs has expanded its line of high-performance SCARA ROBOTS, offering more reach and payload options to companies with assembly, packaging, material handling, and inspection processes.       

FANUC’s family of 4-axis SCARA robots has grown to include the SR-3iA, SR-6iA, SR-12iA, and new SR-20iA models with 3kg, 6kg, 12kg and 20kg payload capacities, and a 400-1,100mm reach, respectively. 

The small SR-3iA and SR-6iA SCARAs have a compact footprint and space-saving design for maximum efficiency. In addition, the SR-3iA/H and SR-6iA/H are 3-axis variants that provide strong performance and an affordable alternative to small linear slide products. The higher-payload SR-12iA and SR-20iA provide flexibility with a large vertical stroke, and an environmental option for harsh conditions. All of FANUC’s SCARA robots include superior robot motion, high-speed operation and ultimate precision.

“FANUC’s SCARA robots provide great solutions when speed and repeatability are essential,” said Eric Potter, director of FANUC’s general industry and automotive engineering segments.  “Our SCARA robots are designed to help customers increase productivity in a number of industries including consumer electronics, auto components, plastics, food & beverage, lab automation, appliances and medical device manufacturing.”

Powered by the R-30iB Compact Plus controller, FANUC’s SCARA robots have the same intelligence and reliability that’s available on all FANUC robots, including integrated iRVision®, conveyor tracking (iRPickTool), and most other software options. FANUC’s latest SCARA iRProgrammer user interface makes it easy to setup and program the robot on a Tablet or PC (Teach Pendant is optional).

“With over 715,000 robots installed globally, FANUC is a household name in manufacturing. Now, with our expansive line of SCARAs we’re able to help more companies solve their manufacturing issues,” added Potter.

FANUC SCARA Robot Features and Benefits                                                                       

  • Space-saving design minimizes interference with peripheral devices. The SR-3iA and SR-6iA have an ultra-compact footprint and slim profile.  The SR-12iA and SR-20iA have internal cable routing to eliminate interference.
  • Six models available: SR-3iA (4-axis/400mm reach), SR-3iA/H (3-axis/400mm reach), SR-6iA (4-axis/650mm reach), SR-6iA/H (3-axis/650mm reach), SR-12iA (4-axis/900mm reach), and the SR-20iA (4-axis/1,100mm reach).
  • The SR-12iA and SR-20iA offer environmental options including white epoxy coating, bellow covers, anti-rust bolts and seals, and IP65 rating to withstand dust and liquids.
  • SR-12iA and SR-20iA provide high inertia and high payloads, maximizing flexibility to handle large work pieces.
  • Highest motion performance with continuous fast operation at all payloads.
  • A generous vertical stroke makes it possible to perform assembly, packaging and various handling operations.
  • Bottom cable exit (optional) protects cables, and saves valuable floor space for higher efficiency.
  • Brake release switch on the robot’s arm allows easy error recovery.
  • High-performance R-30iB Compact Plus controller requires minimal space and allows layout and installation flexibility.
  • Web-based iRProgrammer user interface for intuitive and easy robot setup and programming on a PC or Tablet (Teach Pendant is optional).
  • Standard CE/NRTL compliance on the R-30iB Compact Plus controller allows global deployment without any additional cost.
  • Same high performance intelligent software options across the entire FANUC robot line, including iRVision (integrated vision), conveyor tracking (iRPickTool), fieldbus connectivity and integrated safety.

About FANUC America Corporation

FANUC America Corporation is a subsidiary of FANUC CORPORATION in Japan and provides industry-leading CNC systems, robotics, and ROBOMACHINEs. FANUC’s innovative technologies help manufacturers maximize productivity, reliability, and profitability. Headquartered in Rochester Hills, Michigan, FANUC America has facilities throughout North and South America. Learn more at www.fanucamerica.com or explore collaborative robots at crx.fanucamerica.com.