Arc Welding Assembly Dispensing & Sealing Inspection Laser Applications Laser Cutting Machine Tending Material Handling Material Removal Painting Palletizing Picking & Packaging Spot Welding Welding Welding Cobot

By Industry

All Industries
Aerospace Agriculture Alternative Energy Automotive Composites Construction Consumer Goods Die Cast, Foundry & Mold Electric Vehicles Electronics Fabricated Metals Food & Beverage Glass Job Shops Medical Device Oil & Gas Paper & Printing Pharmaceutical Plastics Warehousing White Goods Woodworking
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
FANUC Authorized System Integrators design, build, and support custom robotic systems with cross-industry expertise and local support backed by FANUC standards.
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
Work with a FANUC Authorized CNC integrator to build or upgrade your machining systems with expert local support and proven FANUC technology.
CNC Retrofit Providers
CNC Retrofit Providers
Modernize existing machine tools with the latest FANUC CNC controls. Extend machine life and boost productivity at a fraction of new equipment costs.
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
Solutions for Schools Solutions for Students Education Sales FANUC Academy Partners Scholarships Join the Automation Generation NOCTI Certifications Explore all Education →
Robotics Authorized System Integrators Ready to Go Solutions Automation Evaluation Authorized CNC System Integrators Retrofit Solutions Machining Evaluation Explore all How to Buy →
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
  5. FANUC’s New SCARA Robots Offer Speed, Precision, and an Ultra Compact Design

FANUC’s New SCARA Robots Offer Speed, Precision, and an Ultra Compact Design

FANUC's new SCARA robots represent the next level of speed and precision for assembly and material handling applications.

Published
November 29, 2017
Reading Time
3 min
Share Facebook X LinkedIn Email Copied link

ROCHESTER HILLS, MI – (Nov. 29, 2017) – FANUC CORPORATION, the world’s leading supplier of robotics, CNC and factory automation will introduce the new SR-3iA and SR-6iA SCARA robots at the International Robot Exhibition (iREX) 2017 in Tokyo, Japan.

FANUC’s new SCARA robots feature high-speed, precise operation for pick and place, assembly, testing/inspection and packaging processes in a wide range of industries including consumer electronics, auto component, plastics, food and beverage, lab automation, appliances and medical device manufacturing.   A compact, lightweight design provides significant space savings.     

“Our new SCARA robots represent the next level of speed and precision for assembly and material handling applications,” said Nishant Jhaveri, engineering manager, small and SCARA robots, FANUC America.  “With the addition of SCARA robots to our small robot lineup, we’re able to provide customers with a cost-effective solution to achieve higher productivity, even when micron-level tolerances are required.”

The SR-3iA offers a 3kg payload, 400mm reach, and 200mm stroke, and the SR-6iA has a 6kg payload, 650mm reach and 210mm stroke.  “Motion performance for FANUC’s new SCARA robots are best-in-class,” added Jhaveri. 

Powered by the new R-30iB Compact Plus controller, the new SCARA robots offer the same intelligence and reliability available on all FANUC robots, including integrated iRVision, force sensing, conveyor tracking, fieldbus connectivity, integrated safety, and most other software options.  FANUC’s new SCARA iRProgrammer software interface is easy to use for programming with Tablets or PCs, and can be accessed via a Web browser. 

“The FANUC SCARA’s are built on the same world-renowned platform as our entire product line,” said Jhaveri.  “With over a half-million robots installed globally, FANUC is a household name in manufacturing.  Now, with the addition of SCARAs to our product lineup, we’re able to provide our customers with a well-rounded selection of small robots.”

FANUC SCARA Robot Features and Benefits 

  • Ultra-compact footprint and slim profile minimizes interference with peripheral devices.
  • Two models available: SR-3iA (400mm reach) and SR-6iA (650mm reach).
  • Lightweight design enables easy system integration and continuous fast operation.
  • High inertia capacity maximizes flexibility to handle large work pieces.
  • Generous vertical stroke makes it possible to perform assembly, packaging and handling operations.
  • Bottom cable exit (optional) provides cable protection, and saves valuable floor space for higher efficiency.
  • Integral air lines, 24VDC power and I/O signal cables, and solenoid valves (optional) simplify system integration and reduce overall cost.
  • Brake release switch on the robot’s arm allows easy error recovery.
  • New high-performance R-30iB Compact Plus controller requires minimal space and allows layout and installation flexibility.
  • New web-based iRProgrammer user interface for intuitive and easy robot setup and programming on a Tablet or PC (Teach Pendant is optional).
  • Standard CE/NRTL compliance on the R-30iB Compact Plus controller allows global deployment without any additional cost.
  • Same high performance intelligent software options across the entire FANUC robot line, including iRVision (Integrated Vision), force sensing, conveyor tracking, fieldbus connectivity and integrated safety.

FANUC’s SCARA robots will be available in North America in Q1 2018. 


About FANUC America Corporation

FANUC America Corporation is a subsidiary of FANUC CORPORATION in Japan and provides industry-leading CNC systems, robotics, and ROBOMACHINEs. FANUC’s innovative technologies help manufacturers maximize productivity, reliability, and profitability. Headquartered in Rochester Hills, Michigan, FANUC America has facilities throughout North and South America. Learn more at www.fanucamerica.com or explore collaborative robots at crx.fanucamerica.com.