This is a legacy product that is no longer in production.
0i-F Series

0i-PF

Controlled Axes / Path
7
Feed Axes / Path
7
Max Controlled Paths
1

Optimize punching operations with the FANUC 0i‑PF CNC from the 0i‑F Series, purpose-built for reliable, high-performance control. Designed for simplicity and efficiency, it delivers precise motion control for punching machines with a compact yet capable architecture.

Equipped with advanced features like AI Advanced Preview and nano interpolation, the 0i‑PF ensures smooth operation and consistent accuracy. Combined with Dual Check Safety and Smart Machine Control, it provides dependable performance and safe operation for modern sheet metal applications.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controlled Axes per Path
7
Max Feed Axes Total per Path
7
Max Axes per Path
4
Max Controlled Paths
1
LCD Version
Stand Alone Version
LCD Panel
PC Front End
Touch Systems
Handheld Control Unit
Machine Operators Panel
Max I/O
2048
Max I/O Link
1
Max PMC Channels
3
Max Steps
100000
Block Function
Yes
Dual Check Safety
Smart Machine Control
Nano Interpolation
AI Advanced Preview
Macro Executor
C Executor
FANUC Picture
FOCAS
Error Compensation
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Explore the Full Lineup

The 0i-F Series

FANUC 0i‑MODEL F delivers fast, accurate performance for milling, turning, and more, with the latest Plus version offering enhanced capability.

0if
Applications

The Perfect Fit for Your Application

Punching

CNC punch presses use precise, high-speed control to efficiently create holes, shapes, and forms in sheet metal with exceptional accuracy and repeatability.