Arbitrary Speed Threading Using FANUC CNCs
The pipes used in the oil and gas industry sometimes need maintenance and repair. Previously machined threads can be easily repaired using arbitrary speed threading.
We'll help you find the best FANUC CNC to fit your needs.
Contact a FANUC CNC Systems Expert, today.
Contact us
Re-machining a thread is a simple 3-step process
Step 1: Load the damaged part into the machine.

Step 2: Manually positioning the tool into the machined thread with the spindle stopped and then registering the position with the CNC.
Step 3: Retract the tool, start the spindle and run the part program to re-machined the thread.
Arbitrary speed threading also provides the advantage that the spindle speed override can be used during threading to allow the operator to adjust the spindle speed to avoid chatter. The CNC maintains feed axis synchronization to assure thread definition. M-code activation ensures existing part programs work as expected.
Want to get more out of your operations? Have questions before getting started? We're here to help.
Fill out the form below and a knowledgeable FANUC CNC expert will be in touch.