CRX
Safe and easy-to-use cobots for manual assist applications
The aerospace industry demands the highest levels of precision, efficiency and reliability. With increasing pressure to optimize production, reduce costs and maintain strict quality standards, manufacturers are turning to automation to stay competitive. FANUC robotics, CNC systems and automation technologies help streamline aerospace production—improving accuracy, increasing throughput and ensuring consistency across every stage of manufacturing.
Decades of experience in aerospace automation, combined with cutting-edge robotic and machining solutions, make FANUC the trusted choice for manufacturers worldwide. Whether it’s drilling and riveting, composite material processing, or complex assembly, FANUC provides automation designed to handle the industry's toughest challenges.
FANUC offers a range of automation solutions specifically designed for aerospace applications, including:
Safe and easy-to-use cobots for manual assist applications
Ideal for high-accuracy drilling, riveting and component placement
High-payload robots built for large aerospace components and heavy-duty tasks
Versatile robots for material handling, drilling and assembly
Precision robots designed for intricate aerospace assembly
High-performance machining controls for complex aerospace components
FANUC’s robotic and CNC automation technologies cover aerospace applications, including:
Each solution integrates seamlessly with FANUC’s IIoT technology, providing real-time data insights and predictive maintenance to keep operations running smoothly.
FANUC automation supports a wide range of aerospace manufacturing applications, including:
Machine load/unload as well as post-machining processes like deburring/edge break and inspection can all be automated.
Automating the paint process can provide significant weight and cost reduction for aerospace.
Everything in an airplane is sealed – FANUC has automated solutions to simplify the process and make it more consistent.
Aerospace has a wide variety of very large parts – rather than large and expensive fixed tooling, flexible tooling can accommodate various parts and save significant space.
Adding advanced vision and force sensing capabilities to our high accuracy and high rigidity robots can achieve process accuracies for the critical assembly steps beyond the most critical tolerance applications.
Automation doesn’t have to replace a human worker. FANUC’s collaborative robots can become a critical tool to assist manual operations.
See FANUC aerospace automation in action through real-world robotic applications designed for precision, repeatability and production efficiency. These videos highlight how FANUC robots support complex aerospace manufacturing processes, from material handling and fixturing to scanning, inspection and advanced joining technologies.
FANUC M-20iD/35 robots handle, fixture, scan, and laser-weld titanium fittings, using CAD-driven paths and on-arm inspection for precise assemblies.
Video courtesy of Streamline Aerospace
A FANUC M-900iA robot unloads molded parts to a rotating de-flash station where multiple LR Mate robots remove flash using controlled force.
Video courtesy of Steven Douglas Corporation
Pointe Precision machines mission-critical aerospace parts with ultra-tight tolerances. To ensure flawless, scalable precision, they use automation where failure isn’t an option.
Kemco won a major aerospace contract by deploying an unattended FANUC robotic cell, increasing throughput and efficiency while delivering consistent, high-quality parts at a competitive cost.
Electroimpact advanced aerospace fiber placement by partnering with FANUC to develop custom CNC motion integration, enabling faster, more reliable automation that helped move the industry forward.
Triumph Aerospace modernized legacy skin mills with FANUC retrofits, cutting processing time in half, eliminating scrap from power outages, and restoring high-speed, multi-axis machining.
An automated measurement system using FANUC ASI 4D and OptiPro significantly boosts aircraft part inspection speed and reliability.
Kemco Aerospace Manufacturing case study tells how Kemco grew their business using automation and robotics from FANUC and Industrial Tool, Inc.