Power Motion i Model A Plus 1
Power Motion i Model A Plus
Power Motion i Model A Plus Product Grouping Transparent Background
CNC

Power Motion i-MODEL A Plus

Controlled Axes / Path
32/24
Feed Axes / Path
32/24
Spindle Axes / Path
6/4
Max Controlled Paths
10

Boost your business efficiency with the Power Motion i-A Plus, a versatile motion controller engineered for the motion control market. Designed for complex multi-axis applications, it supports a wide range of synchronous functions and integrates seamlessly with FANUC robots. This powerful combination enables precise, efficient robot motion control, making the Power Motion i-A Plus an ideal solution for diverse industrial applications requiring accuracy and flexibility.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controlled Axes per Path
32/24
Max Feed Axes Total per Path
32/24
Max Spindle Axes Total per Path
6/4
Max Axes per Path
4
Max Controlled Paths
10
LCD Version
Stand Alone Version
LCD Panel
LCD Panel for iHMI
PC Front End
PC Front End iHMI
Touch Systems
Handheld Control Unit
Machine Operators Panel
Max I/O
4096
Max I/O Link
2
Max PMC Channels
5
Max Steps
300000
Block Function
Yes
Dual Check Safety
Smart Machine Control
Nano Interpolation
AI Advanced Preview
AI Contour Control
Macro Executor
C Executor
FANUC Picture
FOCAS
Tool Functions
Error Compensation
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.