This is a legacy product that is no longer in production. See CR-35iB
Collaborative Series

CR-35iA

Max Payload
35.00 kg
Reach
1813.00 mm
Axes
6
Mechanical Weight
990 kg
Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Axes
6
Max Payload
35.00 kg
Repeatability
±0.03 mm
Reach
1813.00 mm
Mechanical Weight
990 kg
J1 Motion Range
340°
J2 Motion Range
165°
J3 Motion Range
312°
J4 Motion Range
400°
J5 Motion Range
220°
J6 Motion Range
900°
Collaborative Mode
250 mm/s
High Speed Mode
750 mm/s
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
Explore the Full Lineup

The Collaborative Series

FANUC collaborative robots deliver safe, high-precision automation with flexible payloads and easy integration for any production environment.

Lineup of collaborative robot arms of varying sizes on pedestal bases, mostly white with green accents, arranged in ascending height order on a reflective floor, with one gray and one green-and-black model at the end.