Education Series

ER-4iA

Max Payload
4 kg
Reach
550 mm
Axes
6
Mechanical Weight
20 kg

The FANUC Education Series cell features the ER-4iA, a compact 6-axis robot with a 4 kg payload and 550 mm reach—ideal for hands-on training. Powered by the R-30iB Mate Plus Controller, it delivers advanced control, integrated iRVision, and an intuitive touchscreen iPendant for easy operation. With built-in I/O, dual Ethernet ports, and pneumatic readiness, this all-in-one solution provides students with real-world experience in robotics, programming, and automation technologies.

Key Features of the FANUC ER-4iA Educational Robot

Compact 6-Axis Robot

The ER-4iA offers a 4 kg payload and 550 mm reach, ideal for precise, small-scale automation and training applications.

Advanced Controller Performance

Powered by the R-30iB Mate Plus Controller for reliable operation, fast processing, and industry-standard functionality.

Intuitive Touchscreen Interface

The iPendant with touchscreen enables easy programming, monitoring, and user-friendly interaction.

Integrated Vision System

Built-in iRVision provides seamless machine vision capabilities for inspection, guidance, and automation tasks.

Flexible I/O Connectivity

Includes onboard and controller I/O (26 inputs / 22 outputs total) plus dual Ethernet ports for integration flexibility.

Pneumatic and Expansion Ready

Equipped with air solenoids and designed for easy integration of additional tools and automation components.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Axes
6
Max Payload
4 kg
Mounting Method
Angle
Repeatability
±0.01 mm
Reach
550 mm
Mechanical Weight
20 kg
Average Power Consumption
0.5 kW
J1 Motion Range
340°
J2 Motion Range
230°
J3 Motion Range
402°
J4 Motion Range
380°
J5 Motion Range
240°
J6 Motion Range
720°
J1 Speed
460°/s
J2 Speed
360°/s
J3 Speed
520°/s
J4 Speed
560°/s
J5 Speed
560°/s
J6 Speed
900°/s
J4 Moment / Inertia
8.86/0.2
J5 Moment / Inertia
8.86/0.2
J6 Moment / Inertia
4.8/0.067
Body Standard / Optional
IP50
Wrist & J3 Arm
IP50
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
Explore the Full Lineup

The Education Series

FANUC Education Series offers a plug-and-play robotics training solution with the ER-4iA, delivering hands-on learning for real-world skills.

Student Interacting with a ER 4i A Robot Cell