M-1 Series

M-1iA/1H

Max Payload
1 kg
Reach
280 mm
Axes
3
Mechanical Weight
18 kg

An ideal alternative to complicated and expensive hard automation, this 3-axis delta robot has a broad envelope that makes it ideal for line transfer operations involving low payloads. Built to make best use of space, it works to strict parameters enabling line staff to work safely alongside.

M1iA Delta Robot Facing Front

High Speed, Compact Design

This compact model will put some real pace into your line transfer or pick and place operations.

M-1iA Robots Picking Conveyor

Space Saving Assembly Robot

To minimize space use to the max, this robot works within an envelope that is precisely limited to the parameters of the operation. Robots and line staff can work safely side by side.

M-1iA Delta Robot Wrist

One-of-A-Kind Range

Combining ultra-fast cycle times with maximum precision, this range has been specially designed for producers of small electronic, solar and mechanical devices or for suppliers who pick, pack and sort lightweight components.

ROBOGUIDE Demo

Smart Offline Programming

This robot model is integrated into the FANUC's own offline programming software ROBOGUIDE. ROBOGUIDE is a powerful tool that enables integrators, planners and users to design cells, systems and motions offline.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Compatible Controllers
R-30iB Plus Mate Cabinet, R-30iB Plus Mate Open-Air Cabinet
Axes
3
Max Payload
1 kg
Mounting Method
Floor / Ceiling
Repeatability
±0.02 mm
Reach
280 mm
Mechanical Weight
18 kg
Average Power Consumption
0 kW
J1 Motion Range
280°
J2 Motion Range
280°
J3 Motion Range
100°
J5 Motion Range
0°
J6 Motion Range
0°
J5 Speed
0°/s
J6 Speed
0°/s
Body Standard / Optional
IP20
Wrist & J3 Arm
IP20
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series & Compatible Controllers

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
R 30i B Mate Plus Beauty Shot
R-30iB Plus

R-30iB Plus Mate Cabinet

Powerful, self-contained R‑30iB Plus Mate Cabinet for small to medium robots, designed for compact spaces and stackable in multi-robot cells.

View R-30iB Plus Mate Cabinet
Fanuc robot controller r 30ib plus open air controller
R-30iB Plus

R-30iB Plus Mate Open-Air Cabinet

The FANUC R‑30iB Plus Mate Open-Air Cabinet delivers compact, powerful control for small robots, with flexible mounting and reliable performance in demanding environments.

View R-30iB Plus Mate Open-Air Cabinet
Explore the Full Lineup

The M-1 Series

The FANUC M-1iA Series is a compact, high-speed delta robot for precise small part handling in tight, space-constrained applications.

A yellow FANUC M-1iA parallel-link robot mounted above a conveyor belt, using its delta-arm mechanism to pick and place small red items under red inspection lighting.
Applications

The Perfect Fit for Your Application

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

CRX Handling Metal Block 1

Material Handling

FANUC material handling robots offer fast, precise automation — from pick and place to palletizing — boosting throughput and reducing downtime.

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.