This is a legacy product that is no longer in production.

Compatible controller: R-30iB Plus Mate Cabinet

Compatible controller: R-30iB Plus A-Cabinet

Compatible controller: R-30iB Plus Mate Open-Air Cabinet

M-2 Series

M-2iA/3AL

Max Payload
3 kg
Reach
1130 mm
Axes
6
Mechanical Weight
140 kg

This high-speed 6-axis delta robot is perfect for picking, packaging and assembly. Its 3-axis wrist means it is capable of freely rotating workpieces and tools as required for assembly applications. Its clever design also means it makes best use of available workspace.

  • Unique 6-axis structure
  • Wrist with fast rotate motion
  • IP69K protection
  • High-reliability design
  • Common installation and wrist interface with 4 axes types
  • Common motion area with 4 axes types

Best-in-class full articulation

The long-arm M-2iiA/3AL is equipped with a three-axis articulated wrist for applications that demand high levels of flexibility from delta robots. This wrist enables it to achieve best-in-class full articulation.

Ideally suited to assembly

M-2iA/3AL models come with a three-kg payload and six-axis design. This makes them ideally suited to picking and assembly operations.

3 kg Payload

Despite their extended reach, FANUC M-2iA/3AL picking and assembly robots can pick products weight up to 3 kg at high rates.

FANUC Engineer using ROBOGUIDE

Smart Offline Programming

This robot model is integrated into the FANUC's own offline programming software ROBOGUIDE. ROBOGUIDE is a powerful tool that enables integrators, planners and users to design cells, systems and motions offline.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Compatible Controllers
R-30iB Plus Mate Cabinet, R-30iB Plus A-Cabinet, R-30iB Plus Mate Open-Air Cabinet
Axes
6
Max Payload
3 kg
Mounting Method
Ceiling
Repeatability
±0.03 mm
Reach
1130 mm
Mechanical Weight
140 kg
Average Power Consumption
3 kW
J1 Motion Range
0°
J2 Motion Range
0°
J4 Motion Range
720°
J5 Motion Range
300°
J6 Motion Range
720°
J4 Speed
1700°/s
J5 Speed
1700°/s
J6 Speed
1700°/s
Body Standard / Optional
STANDARD / OPTIONAL / IP67 / IP69K
Wrist & J3 Arm
STANDARD / OPTIONAL / IP67 / IP69K
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series & Compatible Controllers

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
R 30i B Mate Plus Beauty Shot
R-30iB Plus

R-30iB Plus Mate Cabinet

Powerful, self-contained R‑30iB Plus Mate Cabinet for small to medium robots, designed for compact spaces and stackable in multi-robot cells.

View R-30iB Plus Mate Cabinet
R 30i B Plus A Cab Beauty Shot
R-30iB Plus

R-30iB Plus A-Cabinet

Compact and stackable R‑30iB Plus A‑Cabinet, ideal for industrial use, supporting up to 2 auxiliary axes in a space-saving design.

View R-30iB Plus A-Cabinet
Fanuc robot controller r 30ib plus open air controller
R-30iB Plus

R-30iB Plus Mate Open-Air Cabinet

The FANUC R‑30iB Plus Mate Open-Air Cabinet delivers compact, powerful control for small robots, with flexible mounting and reliable performance in demanding environments.

View R-30iB Plus Mate Open-Air Cabinet
Explore the Full Lineup

The M-2 Series

The FANUC M-2iA Series delivers ultra-fast, high-precision picking and packing with flexible configurations for dynamic production environments.

A white FANUC M-2iA parallel-link robot mounted in a support frame, positioned above a conveyor belt with stacked round food or product items ready for pick-and-place handling.
Applications

The Perfect Fit for Your Application

CRX Handling Metal Block 1

Material Handling

FANUC material handling robots offer fast, precise automation — from pick and place to palletizing — boosting throughput and reducing downtime.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.

CRX 10i A Dispensing Icing on Cake Close up

Food & Beverage

FANUC robots help food and beverage businesses boost productivity, improve safety, and stay competitive with scalable automation.