M-800 Series

M-800/60-20B

Max Payload
60 kg
Reach
2040 mm
Axes
6
Mechanical Weight
820 kg

The M-800/60-20B provides outstanding accuracy and enhanced rigidity, enabling manufacturers to improve the quality of high-demand processes such as laser cutting, welding and machining—without slowing down production.

M-800iA/60 Laser Scanning Demo

FANUC M-800iA/60 robot demonstrates laser scanning inspection of metal parts with precise, controlled motion.

M 800ia60 black gb 1

High Precision

Thanks to its highly rigid and robust construction, the M-800/60-20B delivers excellent accuracy and performance.

M 800ia60 end effector 1

Absolute Precision Accuracy

The calibration technology FANUC iRCalibration Signature is included as a standard.

M 800ia60 installation interface 1

High Performance

Its excellent motion performance, especially in narrow corners, makes it ideally suited for high-accuracy path applications such as 3D laser cutting.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-50iA
Compatible Controllers
R-50iA A-Cabinet, R-50iA B-Cabinet
Axes
6
Max Payload
60 kg
Mounting Method
Floor
Repeatability
±0.015 mm
Reach
2040 mm
Footprint
500mm x 680mm
Mechanical Weight
820 kg
Average Power Consumption
3 kW
J1 Motion Range
370°
J2 Motion Range
225°
J3 Motion Range
340°
J4 Motion Range
720°
J5 Motion Range
250°
J6 Motion Range
720°
J1 Speed
150°/s
J2 Speed
150°/s
J3 Speed
150°/s
J4 Speed
260°/s
J5 Speed
260°/s
J6 Speed
400°/s
J4 Moment / Inertia
210/30
J5 Moment / Inertia
210/30
J6 Moment / Inertia
130/20
Body Standard / Optional
IP54
Wrist & J3 Arm
IP67
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series & Compatible Controllers

FANUC Robot R 50i A Controller Lineup No BG with C Cab
Robot · Controller Series

R-50iA

FANUC R‑50iA controllers deliver smarter, compact automation with enhanced performance, intuitive use, and three flexible cabinet options.

View R-50iA
R50i A A Cabinet Angled Beauty Shot
R-50iA

R-50iA A-Cabinet

The FANUC R‑50iA A‑Cabinet is a compact, stackable controller offering flexible power options and reliable performance for industrial automation.

View R-50iA A-Cabinet
FANUC R 50i A Controller B Cabinet
R-50iA

R-50iA B-Cabinet

The FANUC R‑50iA B‑Cabinet offers flexible, scalable control with space for added I/O and amplifiers, ideal for demanding industrial automation environments.

View R-50iA B-Cabinet
Compatibility

Compatible Teach Pendants

Tablet Teach Pendant Beauty Shot
Teach Pendant

Tablet Teach Pendant

Easy, intuitive robot programming with a lightweight, ergonomic design ideal for all experience levels.

View Tablet Teach Pendant
Accessories

Available Accessories

FANUC Modular RTU Beauty Shot

Modular RTU

The Modular RTU extends the work envelope for FANUC robots with a compact, high-payload rail system, offering flexible reach and seamless software integration.

Explore the Full Lineup

The M-800 Series

The FANUC M-800 Series delivers superior path accuracy for precision applications without compromising production speed.

M800i A 60 Laser Scanner 1
Applications

The Perfect Fit for Your Application

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

CRX 10i A Sanding Cabinet Door

Material Removal

FANUC robots deliver safe, precise finishing — cutting, sanding, polishing & more — with vision & force sensing to boost quality, speed & productivity.

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

M950i A 500 Friction Stir Welding Battery Pack

Welding

Robotic welding boosts consistency, cost-efficiency, reach, repeatability, and space savings. Explore our automated welding solutions.

Arc welding main image

Arc Welding

FANUC Arc Welding Robots offer accuracy and repeatability for all arc welding applications.

Crx steering wheel inspection

Automotive

FANUC delivers trusted automation for automotive OEMs and suppliers, boosting precision, efficiency, and competitiveness across the supply chain.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.

Robotic uv

Aerospace

FANUC has robotics and automation solutions aerospace manufacturing. See solutions from sorting the smallest fasteners to machining advanced surfaces.

M 2000i A 900 L car body transfer 1

Electric Vehicles

FANUC leads in EV automation, from battery cell production to smart systems, helping manufacturers prepare for the future of mobility.