M-950 Series

M-950/500F-28A

Max Payload
500 kg
Reach
2830 mm
Axes
6
Mechanical Weight
2500 kg

The M-950/500F-28A is a heavyweight champion, designed to handle substantial payloads with precision. It offers an impressive 500kg payload capacity and a 2830mm reach, making it ideal for tasks that involve lifting and moving large, heavy objects.

M-950iA/500 - Friction Stir Welding Demo

A FANUC M-950iA/500 robot performs friction stir welding as it guides a welding tool along the joint with controlled force.

M 950ia 500 automotive side panel handling

Serial Link Mechanism

Unlike standard parallel-link robots, the M-950/500F-28A is a serial-link robot. This design offers a wider range of motion, allowing it to extend its arm upright and rotate backward with minimal interference. This type of flexibility makes it adaptable to various layouts and enables installation in tight workspaces.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-50iA
Axes
6
Max Payload
500 kg
Mounting Method
Floor
Repeatability
±0.08 mm
Reach
2830 mm
Mechanical Weight
2500 kg
Average Power Consumption
5 kW
J1 Motion Range
370°
J2 Motion Range
150°
J3 Motion Range
392°
J4 Motion Range
720°
J5 Motion Range
244°
J6 Motion Range
720°
J1 Speed
100°/s
J2 Speed
80°/s
J3 Speed
80°/s
J4 Speed
110°/s
J5 Speed
110°/s
J6 Speed
170°/s
J4 Moment / Inertia
3420/1100
J5 Moment / Inertia
3420/1100
J6 Moment / Inertia
1850/445
Body Standard / Optional
IP54
Wrist & J3 Arm
IP67
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series

R 50i A Controller Lineup
Robot · Controller Series

R-50iA

FANUC R‑50iA controllers deliver smarter, compact automation with enhanced performance, intuitive use, and three flexible cabinet options.

View R-50iA
Compatibility

Compatible Teach Pendants

Tablet Teach Pendant Beauty Shot
Teach Pendant

Tablet Teach Pendant

Easy, intuitive robot programming with a lightweight, ergonomic design ideal for all experience levels.

View Tablet Teach Pendant
Explore the Full Lineup

The M-950 Series

The FANUC M-950 Series handles up to 500 kg with precision, offering long reach and reliable performance for heavy-duty applications.

M950i A 500 Friction Stir Welding Battery Pack
Applications

The Perfect Fit for Your Application

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

CRX 10i A Sanding Cabinet Door

Material Removal

FANUC robots deliver safe, precise finishing — cutting, sanding, polishing & more — with vision & force sensing to boost quality, speed & productivity.

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

M950i A 500 Friction Stir Welding Battery Pack

Welding

Robotic welding boosts consistency, cost-efficiency, reach, repeatability, and space savings. Explore our automated welding solutions.

R2000i D 210 FH Tip Dresser

Spot Welding

FANUC America offers a variety of spot welding robots, check them out and trust FANUC with your next project requiring automated material joining.

Crx steering wheel inspection

Automotive

FANUC delivers trusted automation for automotive OEMs and suppliers, boosting precision, efficiency, and competitiveness across the supply chain.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.