Robot Series

M-950

The FANUC M-950 Series is a powerful heavy-duty robot designed to handle large payloads with precision and reliability. With a 500 kg payload capacity and an extended 2830 mm reach, it excels in applications requiring the lifting and movement of heavy, bulky parts. Built for strength and accuracy, the M-950 delivers consistent performance across demanding material handling tasks.

Products in M-950 Series

M-950 Robot Series for R-30iB Controller

Learn more about the R-30iB Controller

M-950iA/500

The M-950iA/500 robot is a heavyweight champion, designed to handle substantial payloads with precision.

View M-950iA/500

Highlights

M 950ia 500 automotive side panel handling

Serial Link Mechanism

Unlike standard parallel-link robots, the M-950i/500 is a serial-link robot. This design offers a wider range of motion, allowing it to extend its arm upright and rotate backward with minimal interference.

This type of flexibility makes it adaptable to various layouts and enables installation in tight workspaces.