SR-12iA/C Food Grade
SR 12i A C Precision Cake Slicing
DR 3i B STAINLESS and SR 12i A C Picking and Placing Fish Fillets 1
SCARA Series

SR-12iA/C Food Grade

Max Payload
12 kg
Reach
900 mm
Axes
4
Mechanical Weight
56 kg

In addition to lightning-fast operation, the new SR-12iA/C Food Grade SCARA robot offers a robust construction, corrosion resistance, ease of cleaning, and compliance with food safety regulations to provide a reliable and efficient solution for food companies.

The SR-12iA/C is coated with white epoxy paint and uses NSF H1 food grade lubricant on all axes. In addition, it features an IP65 rating, and a set of bellows covering the Z-axis spindle to enhance safety, cleanliness, and overall performance.

The SR-12iA/C offers a 12kg payload capacity and small footprint, making it ideal for integration into food handling or packaging lines.

Picture1

Easy Programming

FANUC SCARA robots use iRProgrammer – a web-based interface that lets you program the robot easily and intuitively with a tablet or desktop computer or by using optional Teach Pendant.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Axes
4
Max Payload
12 kg
Mounting Method
Floor / Wall
Repeatability
±0.01 mm
Reach
900 mm
Mechanical Weight
56 kg
J1 Motion Range
145°
J2 Motion Range
145°
J3 Motion Range
300°
J4 Motion Range
720°
J1 Speed
440°/s
J2 Speed
510°/s
J3 Speed
2800°/s
J4 Speed
2500°/s
J4 Moment / Inertia
-/0.3
Body Standard / Optional
IP65
Wrist & J3 Arm
IP65
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series & Compatible Controllers

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
R 30i B Compact Plus Controller
R-30iB Plus

R-30iB Compact Plus

The Compact Cabinet is used for the FANUC SCARA series and is a global controller with CE/NRTL compliance. It convinces through a lightweight and very compact design and is easy to integrate.

View R-30iB Compact Plus
Explore the Full Lineup

The SCARA Series

FANUC's SCARA Robots are a powerful pick-and-place robot solution for manufacturing operations that require increased speed and repeatability.

FANUC Engineer Programming SR 3i A U
Applications

The Perfect Fit for Your Application

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

CRX 10i A Dispensing Icing on Cake Close up

Food & Beverage

FANUC robots help food and beverage businesses boost productivity, improve safety, and stay competitive with scalable automation.