SCARA Series

SR-3iA/U Environmental

Max Payload
3 kg
Reach
350 mm
Axes
4
Mechanical Weight
27 kg

The FANUC SR-3iA/U Environmental Option is a versatile and agile 4-axis SCARA robot designed to meet the needs of customers looking for a small, lightweight, and fast SCARA robot for secondary food applications and harsh environments where a higher IP rating is required for protection against dust and water. Internally routed cables/pipes provide a clean and streamlined appearance, minimizes interference, and simplifies integration into secondary food processes.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Axes
4
Max Payload
3 kg
Mounting Method
Inverted
Repeatability
±0.01 mm
Reach
350 mm
Mechanical Weight
27 kg
J1 Motion Range
225°
J2 Motion Range
225°
J3 Motion Range
140°
J4 Motion Range
720°
J1 Speed
610°/s
J2 Speed
840°/s
J3 Speed
1500°/s
J4 Speed
3000°/s
J4 Moment / Inertia
-/0.06
Body Standard / Optional
IP65
Wrist & J3 Arm
IP65
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series & Compatible Controllers

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
R 30i B Compact Plus Controller
R-30iB Plus

R-30iB Compact Plus

The Compact Cabinet is used for the FANUC SCARA series and is a global controller with CE/NRTL compliance. It convinces through a lightweight and very compact design and is easy to integrate.

View R-30iB Compact Plus
Explore the Full Lineup

The SCARA Series

FANUC's SCARA Robots are a powerful pick-and-place robot solution for manufacturing operations that require increased speed and repeatability.

FANUC Engineer Programming SR 3i A U
Applications

The Perfect Fit for Your Application

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

CRX 10i A Dispensing Icing on Cake Close up

Food & Beverage

FANUC robots help food and beverage businesses boost productivity, improve safety, and stay competitive with scalable automation.