Robot Series

M-10

Superlative axis speeds and acceleration make the FANUC M-10 the pick and place specialist for payloads of up to 12 kg. Sealed bearings and brushless, maintenance-free AC motors provide protection and improve reliability for longer lifetime and minimum downtimes.

Products in M-10 Series

M 10id robodrill load unload

FANUC M-10 Series Robot - Small Payload Handling Robot

The fastest handling robot in its class, the M-10 Series delivers improved throughput and optimized cycle times across a wide range of pick, place and machine tending operations. Weighing just 130 kg, the M-10 boasts up to 12 kg in payload, very high axis speeds and acceleration resulting in high wrist movements. Slim cable-integrated arm and hollow wrist assembly support make for easy operation even in confined work areas.

M-10 Series Highlights

End effector control mounting plate

Slim wrist design for easy access

Featuring a slim wrist interference radius, the FANUC M-10 is designed for easy integration into small work cells. An additional mounting facility on the J3 arm enables close mounting of end effector control equipment.

Machine load close up

The right wrist for the job

Capable of lifting up to 12 kg, the M-10 series' heavy-duty wrists make it ideal for loading and unloading operations. Hollow or in-line wrist for more strength and stability, improved cable protection and easy maintenance. IP67 waterproof wrist and J4 arm suitable for water jet and die cast applications.

M 10id close up arm option 2

No external cables to catch or wear

Internal cable routing through the J3 arm and J6 wrist extends cable life and prevents the risk of cable interference. Integrated air and electrical services consisting of 8 inputs and 8 outputs as standard.