M-3iA/6A
M 3i A bolt insertion
M3i A solar assembly
M 3i A deburring FS 15i A
M3i A 6 A Beauty Shot
Fan Assembly
M-3 Series

M-3iA/6A

Max Payload
6 kg
Reach
1350 mm
Axes
6
Mechanical Weight
175 kg

This high-speed 6-axis delta robot is perfect for picking, packaging and assembly. Its 3-axis wrist means it is capable of freely rotating workpieces and tools as required for assembly applications. Its clever design also means it makes best use of available workspace.

M3i A 6 A Beauty Shot

6-axis Delta Robot Design

This model's 3-axis wrist enables you to feed parts in from different sides of the work zone, increasing your useable workspace.

Int ro pr m36a 1 1

Food Option

Lubricated with food-grade grease, this model features a special coating to handle acid and alkaline disinfectants, and low-pressure rinsing.

M3ia 6a delta robot wrist banner

Unique delta design with flexible 3-axes wrist

The extreme human-like flexibility offered by the three-axis wrist enables the robot to pick up and insert parts at simple or compound angles, and twist parts into place.

FANUC Engineer using ROBOGUIDE

Smart Offline Programming

This robot model is integrated into the FANUC's own offline programming software ROBOGUIDE. ROBOGUIDE is a powerful tool that enables integrators, planners and users to design cells, systems and motions offline.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Axes
6
Max Payload
6 kg
Mounting Method
Ceiling
Repeatability
±0.1 mm
Reach
1350 mm
Mechanical Weight
175 kg
Average Power Consumption
3 kW
J1 Motion Range
J2 Motion Range
J3 Motion Range
J4 Motion Range
720°
J5 Motion Range
300°
J6 Motion Range
720°
J1 Speed
0°/s
J2 Speed
0°/s
J3 Speed
0°/s
J4 Speed
4000°/s
J5 Speed
2000°/s
J6 Speed
2000°/s
Body Standard / Optional
IP67
Wrist & J3 Arm
IP67
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series & Compatible Controllers

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
R 30i B Mate Plus Beauty Shot
R-30iB Plus

R-30iB Plus Mate Cabinet

Powerful, self-contained R‑30iB Plus Mate Cabinet for small to medium robots, designed for compact spaces and stackable in multi-robot cells.

View R-30iB Plus Mate Cabinet
Fanuc robot controller r 30ib plus open air controller
R-30iB Plus

R-30iB Plus Mate Open-Air Cabinet

The FANUC R‑30iB Plus Mate Open‑Air Cabinet delivers compact, powerful control for small robots, with flexible mounting and reliable performance in demanding environments.

View R-30iB Plus Mate Open-Air Cabinet
R 30i B Plus A Cab Beauty Shot
R-30iB Plus

R-30iB Plus A-Cabinet

Compact and stackable R‑30iB Plus A‑Cabinet, ideal for industrial use, supporting up to 2 auxiliary axes in a space-saving design.

View R-30iB Plus A-Cabinet
Explore the Full Lineup

The M-3 Series

The FANUC M-3iA Series delivers high-speed, high-acceleration performance, reducing robot count and optimizing manufacturing space.

A yellow FANUC M3i A parallel-link robot mounted in a metal frame, using its articulated arm to place a component into a tray on a workstation below.
Applications

The Perfect Fit for Your Application

CRX Handling Metal Block 1

Material Handling

FANUC material handling robots offer fast, precise automation — from pick and place to palletizing — boosting throughput and reducing downtime.

CRX 10i A Sanding Cabinet Door

Material Removal

FANUC robots deliver safe, precise finishing — cutting, sanding, polishing & more — with vision & force sensing to boost quality, speed & productivity.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.