Robot Series

M-3

The FANUC M-3iA Series is engineered for high-speed performance and rapid acceleration, making it ideal for fast-paced picking and handling applications. Its exceptional efficiency allows manufacturers to reduce the number of robots required on a line, optimizing both productivity and space. By minimizing equipment needs and condensing the manufacturing footprint, the M-3iA delivers powerful performance in a streamlined, cost-effective solution.

Products in M-3 Series
M 3ia stacking waffles

Higher Acceleration for a Reduced Footprint

Built for high-speed and rapid acceleration, the extraordinary levels of performance offered by the M-3iA Series keeps the number of robots required on a line to a minimum and helps condense your manufacturing footprint.

Delta Robots - M-3iA SERIES HIGHLIGHTS

M 3ia packing chocolate boxes

Multiple part picking and handling

The M-3iA's payload enables the use of a bigger gripper for picking multiple products at once or handling larger individual items. An optional high inertia option increases the 4-axis M-3iA's payload to 8kg and increases the wrist inertia to handle even heavier payload or higher inertia applications.

M 3ia picking pouches

Secondary food packaging available

Thanks to exceptionally smooth easy-to-clean surfaces, food-grade lubrication, and white expoy coating, the M-3iA is highly acceptable for the food industry. Standard IP67 protection makes the M-3iA Series ideal for environments with strict hygiene standards.

Fanuc irpicktool

iRPickTool for multi-robot lines

Integrated iRVision with FANUC's conveyor tracking iRPickTool software make it easy for multiple high-speed robots to work together efficiently on a production line.

M 3ia 3 axis wrist

3 axis design for side-part feeding

The M-3iA's 3-axis wrist enables part feeding from the sides of a work zone, increasing the usable workspace.