Cc link ie field images
CC Link Header
Controls Integration

CC-Link IE Field and Interface

Precision Communication for Reliable Control

The CC‑Link and CC‑Link IE Field options deliver fast, deterministic communication between FANUC robot controllers and CC‑Link networks for seamless PLC integration. With high‑bandwidth, cyclic data exchange, scalable I/O capacity, and extensive register support, they enable precise control and real‑time monitoring across advanced automation cells. Software‑based configuration, built‑in diagnostics, and optional safety communication streamline setup, commissioning, and maintenance. The result is a reliable, high‑performance networking solution built for demanding industrial environments and scalable automation systems.

CC‑Link IE Field Intelligent Device Station

This option enables the robot controller to operate as a CC‑Link IE Field Intelligent Device Station, providing high‑speed, deterministic cyclic communication at up to 1 Gbps with a CC‑Link IE Field master station. The high‑bandwidth network allows fast, reliable data exchange while supporting expanded I/O capacity and a large number of remote registers for detailed control and monitoring.

Network configuration is performed through software, simplifying setup, system changes, and maintenance without the need for extensive rewiring. Flexible setup controls and built‑in diagnostics make integration into existing CC‑Link IE Field networks efficient and straightforward. Optional safety communication support enhances system protection, while comprehensive status and runtime monitoring improve visibility into network and device performance.

Designed for robust industrial environments, this option delivers scalable, high‑performance field‑network communication well suited for advanced and tightly integrated automation systems.

CC‑Link Interface

The CC‑Link Interface option enables fast and reliable cyclic communication between the robot controller and a CC‑Link network, allowing seamless integration with PLCs and other automation devices. Designed to support deterministic data exchange, it ensures consistent performance for control, status monitoring, and I/O signaling in industrial applications.

This option offers flexible software‑based configuration, allowing users to easily define I/O assignments and register mapping to match specific application requirements. Scalable I/O capacity and register support make it suitable for both simple systems and larger, more complex automation cells. Built‑in diagnostics and status monitoring simplify commissioning, troubleshooting, and ongoing maintenance by providing clear insight into network and communication health.

Engineered for performance and reliability, the CC‑Link Interface delivers stable, high‑speed data exchange in demanding industrial environments, supporting efficient, dependable operation across a wide range of robotic automation applications.

Ethernet IP CIP Safety 300x300
Controls Integration

EtherNet/IP and EtherNet/IP Safety

FANUC EtherNet/​IP options deliver high‑speed communication, intelligent device control, and certified safety for seamless robot integration on one network.

View EtherNet/IP and EtherNet/IP Safety
Profinet profisafe images
Controls Integration

PROFINET, PROFIsafe and PROFIenergy

Connect FANUC robots with PROFINET, PROFINET Safety & PROFIENERGY — fast deterministic PLC I/O, real-time control, reduced wiring, safer automation.

View PROFINET, PROFIsafe and PROFIenergy