Profinet profisafe images
Profienergy images
Controls Integration

PROFINET, PROFIsafe and PROFIenergy

Connected Control. Integrated Safety. Lower Energy.

PROFINET for FANUC robots delivers fast, deterministic, and scalable communication that seamlessly integrates robots, PLCs, safety, and energy management into a single industrial Ethernet network. With PROFIsafe‑certified functional safety and PROFIenergy‑enabled power optimization, it reduces wiring, simplifies design, and improves uptime while maintaining the highest performance and safety standards. The result is a smarter, safer, and more efficient factory built for flexible, modern automation.

PROFINET

PROFINET for FANUC robots delivers fast, reliable, and highly scalable industrial communication—designed to keep modern automation systems running at peak performance. Built on the globally adopted PROFINET standard, this option enables seamless real‑time data exchange between FANUC robot controllers, PLCs, and plant‑wide automation networks.

The PROFINET option supports both I/O Device and I/O Controller functionality, allowing robots to act as intelligent, fully integrated nodes within your control architecture. With deterministic communication cycles and efficient digital I/O handling, PROFINET ensures precise coordination, faster reaction times, and simplified system design. Best of all, it integrates cleanly with leading PLC platforms and engineering tools, reducing setup time and easing long‑term maintenance.

Ideal for automotive, general manufacturing, and flexible production cells, PROFINET empowers manufacturers to standardize networks, reduce wiring, and improve uptime. The result is a smarter, more connected factory—where FANUC robots communicate flawlessly, scale effortlessly, and drive productivity through proven industrial networking technology.

PROFINET Safety

PROFINET Safety for FANUC DCS robots brings high‑performance functional safety directly onto your industrial Ethernet network—without added complexity. As a PROFIsafe F‑Device, the FANUC robot controller seamlessly exchanges safety‑rated signals with a PROFINET F‑Host safety PLC, enabling fast, deterministic response to safety events while simplifying system architecture.

Certified to Category 4, PL e, SIL 3, PROFINET Safety integrates tightly with FANUC Dual Check Safety (DCS), allowing safety‑rated zone monitoring, speed and position checks, safe I/O control, and coordinated cell‑level safety over a single network. This reduces hardwired safety circuits, lowers installation costs, and speeds up commissioning—while maintaining the highest international safety standards.

Ideal for flexible manufacturing, PROFINET Safety supports advanced applications such as dynamic safety zones, collaborative workspaces, and centralized safety logic. The result: safer cells, cleaner designs, faster changeovers, and maximum uptime—all powered by real‑time PROFINET communication designed for modern smart factories.

PROFIenergy

PROFIenergy for FANUC robots helps manufacturers cut energy costs and boost sustainability—without sacrificing performance. Built on the PROFINET standard, the PROFIenergy option allows a PLC to intelligently manage robot energy consumption through standardized commands that place the controller and peripherals into optimized energy‑saving states during idle time, breaks, or planned downtime.

Instead of running at full power around the clock, robots can automatically transition to controlled shutdown, standby, or reduced‑power modes—then return to full production instantly when needed. This smart energy management reduces electrical consumption, lowers operating costs, and extends component life, all while maintaining deterministic industrial communication.

Ideal for high‑volume and automotive manufacturing, PROFIenergy integrates seamlessly into existing PROFINET architectures, making it easy to implement across an entire production line. The result is a greener, more cost‑efficient automation system that supports corporate sustainability goals, improves overall equipment efficiency, and delivers measurable energy savings—turning smart automation into a competitive advantage.

Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series

R 50i A Controller Lineup
Robot · Controller Series

R-50iA

FANUC R‑50iA controllers deliver smarter, compact automation with enhanced performance, intuitive use, and three flexible cabinet options.

View R-50iA
R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
Compatibility

Compatible Teach Pendants

Tablet Teach Pendant Beauty Shot
Teach Pendant

Tablet Teach Pendant

Easy, intuitive robot programming with a lightweight, ergonomic design ideal for all experience levels.

View Tablet Teach Pendant
Ethernet IP CIP Safety 300x300
Controls Integration

EtherNet/IP and EtherNet/IP Safety

FANUC EtherNet/​IP options deliver high‑speed communication, intelligent device control, and certified safety for seamless robot integration on one network.

View EtherNet/IP and EtherNet/IP Safety