R-50iA
FANUC R‑50iA controllers deliver smarter, compact automation with enhanced performance, intuitive use, and three flexible cabinet options.
Where functional safety becomes flexible
DCS Safe I/O Connect for FANUC robots streamlines functional safety by embedding safety‑rated I/O directly into FANUC Dual Check Safety—eliminating external relays and complex wiring. Certified to Category 4, PL e, SIL 3, it enables intelligent safety functions like zone switching and conditional safe stops with fast, deterministic response. The result is simpler integration, lower installation cost, faster commissioning, and safer, more flexible automation for modern production cells.
DCS Safe I/O Connect for FANUC robots simplifies functional safety by turning complex safety logic into a smart, software‑driven solution. Fully integrated within FANUC Dual Check Safety (DCS), Safe I/O Connect allows safety‑rated inputs and outputs to be logically combined, controlled, and distributed—without external safety relays or additional hardware.
Certified to Category 4, PL e, SIL 3, DCS Safe I/O Connect enables advanced safety strategies such as zone switching, conditional safe stops, and coordinated safety responses across robots, tooling, and peripheral equipment. Safety signals from DCS position and speed checks can directly drive safety outputs, creating faster reaction times and cleaner cell designs.
By reducing hardwired circuits and centralizing safety logic in the controller, Safe I/O Connect lowers installation cost, speeds commissioning, and improves system flexibility. Ideal for flexible automation and multi‑station cells, it delivers intelligent safety control, simplified integration, and maximum uptime—helping manufacturers build safer, more efficient production systems that are ready for modern, connected factories.
FANUC R‑50iA controllers deliver smarter, compact automation with enhanced performance, intuitive use, and three flexible cabinet options.
FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.
Easy, intuitive robot programming with a lightweight, ergonomic design ideal for all experience levels.