iRCalibration Frame Setting
Streamlined Frame Setup and Recovery
FANUC iRCalibration simplifies robot setup and recovery through camera‑based tools for consistent frame setting and accurate recovery after interruptions. Provides a vision‑based approach to teaching coordinated motion frames between two robots, reducing reliance on manual alignment. These tools minimize downtime and improve overall system consistency, and can also be leveraged during virtual commissioning to seamlessly transfer user frames and TCPs into the real world, reducing startup risk and accelerating on‑site commissioning.