Image Coming Soon
Controls Integration

Error Code Output

Smarter Fault Handling Starts Here

Error Code Output gives PLCs direct, structured insight into the robot’s internal alarms—clearly distinguishing warnings, recoverable faults, and critical stops. With configurable error severity mapping, systems can trigger smarter, faster recovery or shutdown actions aligned to plant standards, reducing unnecessary downtime. Synchronized diagnostics link each output to the robot’s alarm history, enabling faster troubleshooting and more consistent, high-uptime automation performance.

Error Code Output

Error Code Output gives customers direct, structured access to the robot controller’s internal alarm and fault intelligence, transforming raw robot errors into actionable PLC-level signals. Instead of relying on a single binary fault output, integrators can expose detailed error conditions based on severity, enabling cell controllers to immediately distinguish between warnings, recoverable stops, and critical abort conditions. This visibility allows automation systems to respond faster and more intelligently, reducing uncertainty during fault events.

By leveraging FANUC’s configurable error severity framework, customers can align robot behavior with their plant’s operational and safety strategy. Error severities can be tailored so that nuisance faults generate PLC-level warnings, while critical events trigger immediate cell-level shutdowns or recovery sequences. This flexibility empowers OEMs and end users to standardize fault handling across machines, improve consistency in complex cells, and eliminate unnecessary downtime caused by over-conservative fault responses.

Error Code Output also strengthens diagnostics and maintainability. Each externally reported error is synchronized with the robot’s internal alarm history and diagnostic logs, providing traceability from the PLC down to the exact robot error code and context. Maintenance teams gain faster root-cause identification, reduced troubleshooting time, and clearer insight into recurring issues—supporting predictive maintenance strategies and long-term system reliability.

Ultimately, this option elevates the robot from an isolated automation component to a fully integrated, intelligent node within the control architecture. By delivering deterministic, high-resolution fault information to the PLC, Error Code Output enables smarter recovery logic, shorter commissioning cycles, and higher overall equipment effectiveness—helping customers build more resilient, transparent, and scalable automation systems.

Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series

FANUC Robot R 50i A Controller Lineup No BG with C Cab
Robot · Controller Series

R-50iA

FANUC R‑50iA controllers deliver smarter, compact automation with enhanced performance, intuitive use, and three flexible cabinet options.

View R-50iA
R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
Compatibility

Compatible Teach Pendants

Tablet Teach Pendant Beauty Shot
Teach Pendant

Tablet Teach Pendant

Easy, intuitive robot programming with a lightweight, ergonomic design ideal for all experience levels.

View Tablet Teach Pendant