Controls Integration

Ethernet Global Data Protocol (EGD) I/O

Fast. Scalable. Ethernet I/O Exchange

The Ethernet Global Data (EGD) option delivers fast, efficient I/O data sharing over standard Ethernet using a simple producer–consumer model that minimizes network traffic. With configurable data sizes and update rates, it scales easily for real-time controller-to-controller communication while maintaining reliability. Built-in diagnostics and hardware-free integration simplify commissioning and support high-performance robotic automation systems.

Ethernet Global Data (EGD)

The Ethernet Global Data (EGD) option provides a fast and flexible method for exchanging I/O data over standard Ethernet between robot controllers and other compatible automation devices. Using a straightforward producer–consumer communication model, EGD allows a single device to publish data that can be efficiently consumed by multiple controllers, minimizing network traffic while improving coordination across the system.

Designed specifically for scalable controller-to-controller communication, the EGD option supports configurable data sizes, transmission rates, and update intervals to match application performance requirements. This adaptability enables system designers to tailor data exchange for both high-speed signaling and lower-priority information without sacrificing reliability. Integrated diagnostic and monitoring capabilities further enhance visibility into communication status, simplifying commissioning and troubleshooting.

By enabling direct Ethernet-based I/O sharing without additional hardware or complex configuration, the EGD option streamlines system integration and supports efficient, high-performance robotic automation architectures.

Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series

FANUC Robot R 50i A Controller Lineup No BG with C Cab
Robot · Controller Series

R-50iA

FANUC R‑50iA controllers deliver smarter, compact automation with enhanced performance, intuitive use, and three flexible cabinet options.

View R-50iA
R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
Compatibility

Compatible Teach Pendants

Tablet Teach Pendant Beauty Shot
Teach Pendant

Tablet Teach Pendant

Easy, intuitive robot programming with a lightweight, ergonomic design ideal for all experience levels.

View Tablet Teach Pendant