R-30iB Plus
FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.
PLC‑Driven Motion, FANUC Precision
The PLC Motion Interface for FANUC robots allows robots to be commanded directly from a PLC, unifying robot motion with machine control in a single automation environment. Using standardized PLCopen Function Blocks or AOIs, PLCs can issue precise motion commands and coordinate robots seamlessly with other equipment. A reliable cyclic I/O handshake ensures clear status feedback while eliminating complex robot-specific programming. The result is faster commissioning, simpler troubleshooting, and scalable, PLC-centric automation powered by FANUC motion performance.
PLC Motion Interface for FANUC robots enables direct, high-level robot motion control from a PLC—bringing robot movement into the same logic environment as the rest of your automation system. Using standardized PLCopen-style Function Blocks or PLC Add-On Instructions (AOIs), this option allows a PLC to command linear, joint, and circular robot motion, manage speeds and termination types, and coordinate robot actions with conveyors, sensors, and other equipment.
Motion commands are transferred through a robust cyclic I/O handshake, ensuring reliable execution and clear status feedback without complex custom interfaces. The robot controller automatically generates and executes motion instructions based on the PLC-issued commands, allowing engineers to focus on process logic instead of robot-specific programming.
Ideal for material handling, pick-and-place, and line-level coordination, the PLC Motion Interface simplifies integration, reduces programming time, and improves system consistency—especially in PLC-centric factories. By unifying robot motion and machine control under a single PLC program, manufacturers gain faster commissioning, easier troubleshooting, and scalable automation powered by FANUC’s proven motion performance and reliability.
Explore key features and benefits
FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.