R-50iA
FANUC R‑50iA controllers deliver smarter, compact automation with enhanced performance, intuitive use, and three flexible cabinet options.
Build Custom Robot Communication Flows
Socket Messaging enables KAREL applications on the robot controller to communicate with external devices using TCP/IP socket connections. This gives application developers a flexible way to exchange data with PCs, servers, HMIs, or custom systems using application-specific protocols. The function supports client and server style communication through host communication tags, making it suitable for custom integration tasks where standard file transfer or browser access is not enough.
Explore key features and benefits
Explore key features and benefits
FANUC R‑50iA controllers deliver smarter, compact automation with enhanced performance, intuitive use, and three flexible cabinet options.
FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.
Easy, intuitive robot programming with a lightweight, ergonomic design ideal for all experience levels.
Allows the robot to act as an MQTT client to publish, subscribe, and connect to an MQTT broker (server). Supports TLS through MQTT TLS option. Requires KAREL.
KAREL is a powerful compiled programming language that allows you to access and control all aspects of the FANUC robot, except motion. Required to use MQTT.
This function allows an OPC UA client to monitor and write data from the robot controller’s OPC UA server.