ATLIS 640 x 480
Robot & Go Solution

ATLIS (Autonomous Tracking & Learning Inspection System)

  • Self-contained inspection system designed for quick deployment and relocation – no integration required with existing process
  • Pre-engineered solution enables quick setup, minimal programming, and easy redeployment across multiple applications.
  • Especially effective where part flow is inconsistent or variable
  • Dynamically tracks parts in motion, enabling inspection even with variable positioning and orientation.
  • Rapidly deploy and relocate the system across lines or facilities—ideal for pilot programs, overflow capacity, or short-term production needs.
  • Minimal disruption to the current process when deployed
  • End of Arm Tooling Type(s): Inbolt 3D Vision, Sick Inspector83X Camera
Compatibility

Compatible Robots

CRX-10iA/L
Collaborative

CRX-10iA/L

Boost productivity with the user-friendly FANUC CRX-10iA/L cobot featuring a 10kg payload, 1418mm reach, and simple programming.

Max Payload:
10 kg
Reach:
1418 mm
View CRX-10iA/L
Applications

The Perfect Fit for Your Application