Southwestern PTS
Robot & Go Solution

Automated Smart Screwdriving Solution

Southwestern PTS’ Automated Smart Screwdriving Solution increases throughput, improves quality, and records data for your fastening process. The cell pairs FANUC CRX cobots with ESTIC transducerized tools, renowned for their precision and full traceability, and is seamlessly integrated by Southwestern PTS using our fastening expertise. Configurable for a wide range of torque and reach needs, it adapts to any assembly on your production line.

Features

Solution Features

Product Highlights:

  • Digitally controlled, high-precision tightening with consistent, repeatable results
  • IIoT-enabled data capture and traceability, supporting real-time monitoring and quality analytics
  • Optimized cycle times and higher throughput driven by automated, connected processes

Benefits:

  • Reliable fastening results: The transducerized pulse technology maintains steady torque delivery from cycle to cycle, helping eliminate variability in your fastening process.
  • Actionable fastening data: Detailed tightening records are available for audits, troubleshooting, and continuous improvement—not just stored, but useful.
  • Broad fastening capability: A torque window of .1–140 Nm allows one setup to cover a wide span of fastener sizes without swapping tools.
  • Works with many part designs: The system adjusts easily to new geometries and fixture layouts, making it well-suited for operations that run several products or variants.
  • Operator-centric workflow: Collaborative operation reduces strain and lets teams focus on inspection, loading, or higher-value tasks instead of manual fastening.
  • Stable, automated fastener delivery: The bowl feeder option maintains a steady supply of screws, supporting consistent cycle times and reducing operator intervention.
Specifications

Technical Details

Essential technical details about this Robot & Go solution to help you make the right decision.

Throughput: cycle time is 3-4 seconds per screw position when using the pick and drive system and 1 second when using the blow-feed system.

Dimensions
Basic table size is 30 x 48 x 30 inches table on casters
Footprint
Same as dimensions
Reach
CRX-5iA 994 MM (other models can be used)
Power Requirements
120V
End of Arm Tooling Type(s)
The EOAT is a mounted Estic transducerized pulse tool, the model of which is chosen based on the torque needed, covering a torque range of 0.1N・m (0.88 in.lbs) to 140 N・m (103 ft.lbs)
Software
Estic Handy2000 (no license fees)
Safety
Optional safety scanners and light curtains can be added to the cell
Compatibility

Compatible Robots

White FANUC CRX-series collaborative robotic arm with green accents on a black base.
Collaborative

CRX-10iA

Enhance your overall production and revolutionize your workflow with the easy-to-program and reliable FANUC CRX-10iA cobot.

Max Payload:
10 kg
Reach:
1249 mm
View CRX-10iA
White FANUC CRX CRX-10iA/L-series collaborative robotic arm with green accents on a black base.
Collaborative

CRX-10iA/L

Boost productivity with the user-friendly FANUC CRX-10iA/L cobot featuring a 10kg payload, 1418mm reach, and simple programming.

Max Payload:
10 kg
Reach:
1418 mm
View CRX-10iA/L
White FANUC CRX-20iA/L collaborative robot arm with green accent rings, shown against a white background with its arm curved upward and to the left.
Collaborative

CRX-20iA/L

CRX-20iA/L cobot offers 20kg payload, 1418mm reach, and underflip motion — ideal for high-payload tasks in compact industrial workspaces.

Max Payload:
20 kg
Reach:
1418 mm
View CRX-20iA/L
A white FANUC CRX-30iA collaborative robot arm with green accent rings, shown in an upright, extended pose against a plain white background.
Collaborative

CRX-30iA

The FANUC CRX-30iA is a heavy-lifting cobot with a 30kg payload, featuring wrist buttons for direct, simple teaching and customization.

Max Payload:
30 kg
Reach:
1889 mm
View CRX-30iA
CRX-5iA Cobot
Collaborative

CRX-5iA

Improve efficiency with the FANUC CRX‑5iA cobot. Its 5kg payload, 994mm reach, and intuitive programming make it ideal for manufacturers.

Max Payload:
5 kg
Reach:
994 mm
View CRX-5iA
Compatibility

Compatible Controllers

R 30i B Plus Controller for Paint Beauty Shot
R-30iB Plus

R-30iB Plus Controller - Paint

High-performance R‑30iB Plus Paint Controller with purge unit, boosting productivity, speed, accuracy, and safety for paint robot automation.

View R-30iB Plus Controller - Paint
Fanuc robot controller r 30ib plus open air controller
R-30iB Plus

R-30iB Plus Mate Open-Air Cabinet

The FANUC R‑30iB Plus Mate Open-Air Cabinet delivers compact, powerful control for small robots, with flexible mounting and reliable performance in demanding environments.

View R-30iB Plus Mate Open-Air Cabinet
R 30i B Mate Plus Beauty Shot
R-30iB Plus

R-30iB Plus Mate Cabinet

Powerful, self-contained R‑30iB Plus Mate Cabinet for small to medium robots, designed for compact spaces and stackable in multi-robot cells.

View R-30iB Plus Mate Cabinet
R30i B Plus B Cab Beauty Shot
R-30iB Plus

R-30iB Plus B-Cabinet

R‑30iB Plus B‑Cabinet with expanded space for amplifiers and I/O, offering powerful performance and durability for demanding industrial environments.

View R-30iB Plus B-Cabinet
R 30i B Plus A Cab Beauty Shot
R-30iB Plus

R-30iB Plus A-Cabinet

Compact and stackable R‑30iB Plus A‑Cabinet, ideal for industrial use, supporting up to 2 auxiliary axes in a space-saving design.

View R-30iB Plus A-Cabinet
Videos

See It In Action