BAP cobot palletizer
BA Palletizer Cobot Palletizer 935x1024
BA Palletizer Video 00 00 48 19 Still003
Motion Controls Robotics Inc.
Robot & Go Solution

BA Palletizer

The BA Palletizer features a FANUC CRX-25iA collaborative robot. These compact palletizing stations save floor space and are easy to install and program. Area scanners allow full-speed palletizing without additional barriers, and upon detecting operators, the station slows/stops to keep operators safe as they approach or replace full pallets. Being portable to other locations in the facility is a breeze with fork pockets and leveling pads integrated into the base for easy transportation and setup.

Our intuitive Pallet Configurator software makes building and saving layer patterns effortless.  The application allows you to set up how each case will be stacked, including positioning the label side outward for easy identification. With just a few clicks, you can create the perfect pallet pattern tailored to your specific needs. Once configured, you can save these setups for future runs, streamlining repeat operations and ensuring consistency every time.

  • Up to 8 cycles per minute
  • Small vacuum tool included
  • Area scanners for staff safety and no fencing required
  • Fork pockets and leveling pads for easy transport and setup
  • Space-saving compact design
  • Single power and air drops
  • Pallet Configurator Software for multiple recipes
Specifications

Technical Details

Essential technical details about this Robot & Go solution to help you make the right decision.
System Footprint
11’ x 6.75’ wings extended
Power Requirement
120 VAC / 20 Amp / 60 Hz
Air Requirement
14 CFM @ 80 PSI
Pallet Size
Any 40” x 48” GMA, CHEP, PECO, iGPS
Min Case Size
8” x 8“ x 6”
Max Case Size
Varies based on weight
Max Weight/Case
25KG / 55 lbs
Max Pallet Height
68”
Cases Per Minute (CPM)
4 single case/ 8 double case pick
Downloads

Download for More Information

Access essential technical specifications and valuable information about this solution through our downloadable documents.
Compatibility

Compatible Robots

CRX-30iA
Collaborative

CRX-30iA

The FANUC CRX-30iA is a heavy-lifting cobot with a 30kg payload, featuring wrist buttons for direct, simple teaching and customization.

Max Payload:
30 kg
Reach:
1889 mm
View CRX-30iA
CRX-30iA Food Grade
Collaborative

CRX-30iA Food Grade

The FANUC CRX-30iA is a heavy-lifting cobot with a 30kg payload, featuring wrist buttons for direct, simple teaching and customization.

Max Payload:
30 kg
Reach:
1889 mm
View CRX-30iA Food Grade
Applications

The Perfect Fit for Your Application