Baker Mate Thumbnail 01
Baker Mate 01 2026 02 16 214610 ktek
Baker Mate 05
Baker Mate 07
Baker Mate 11
Baker Mate 09
Midwest Engineered Systems Inc.
Robot & Go Solution

BakerMate™

The BakerMate™ is a portable cobot platform designed to automate common bakery tasks with speed, safety, and precision. Built with hygienic, food-grade design and simple, recipe-driven changeovers, it helps bakers maximize efficiency, reduce waste, and adapt quickly to changing production demands.
Features

Solution Features

  • Hygienically designed for easy cleaning and sanitation
  • Easily Interchangeable Tools
  • Re-deployable across multiple production lines
  • User-Friendly Interface
  • Modular Design is scalable and future-ready
  • Throughput: Dependent on use case - can operate in both collaborative and non-collaborative mode. Multi-pick tools available to increase throughput
Specifications

Technical Details

Essential technical details about this Robot & Go solution to help you make the right decision.
Base Footprint
38" x 60"
Height and Reach dependent on Arm Selected
Max reach is 1756mm
Power Requirements
110 VAC
End of Arm Tooling Type(s)
Pan Handling, Pneumatic gripper, Electrical gripper, Vacuum, Fixture for dispensing/depositor nozzles
Safety
Optional Area scanner with tool-free removal, Optional Safety Fencing
Downloads

Download for More Information

Access essential technical specifications and valuable information about this solution through our downloadable documents.
Compatibility

Compatible Robots

CRX-10iA/L Food Grade
Collaborative

CRX-10iA/L Food Grade

FANUC CRX-10iA/L food-grade cobots are specially made for hygiene, safety, and maintenance-free food handling in wet environments.

Max Payload:
10 kg
Reach:
1418 mm
View CRX-10iA/L Food Grade
CRX-20iA/L Food Grade
Collaborative

CRX-20iA/L Food Grade

Enhance productivity with the dependable FANUC CRX-20iA/L, featuring a 20 kg payload, extended reach, and user-friendly programming.

Max Payload:
20 kg
Reach:
1418 mm
View CRX-20iA/L Food Grade
CRX-30iA Food Grade
Collaborative

CRX-30iA Food Grade

The FANUC CRX-30iA is a heavy-lifting cobot with a 30kg payload, featuring wrist buttons for direct, simple teaching and customization.

Max Payload:
30 kg
Reach:
1889 mm
View CRX-30iA Food Grade
Applications

The Perfect Fit for Your Application