CRX Palletizer Maverick
Robot & Go Solution

CRX-Palletizer - MAVERICK

  • 60" Pallet Heights
  • Up to 12 Picks/Min**
  • 25 KG Capacity
  • Portablein
  • Intuitive Interface
Features

Solution Features

  • Scalable & Adaptable
  • Can handle a variety of products in varying sizes across
    different industries, including food, pharmaceuticals, and
    manufacturing.
  • Can be easily programmed and reconfigured for different
    palletizing patterns, box sizes, and production changes.
  • Compact footprint allows it to fit into existing warehouse
    or production lines without major layout changes.
  • Lower initial investment and operating costs compared to traditional industrial robots.
  • Faster ROI due to reduced labor costs and increased efficiency.
Specifications

Technical Details

Essential technical details about this Robot & Go solution to help you make the right decision.
Pallet Height
60"
Capacity
25 KG
Accessibility
Portable
Picks/Min
Up to 12
End of Arm Tooling Type
Vacuum
Downloads

Download for More Information

Access essential technical specifications and valuable information about this solution through our downloadable documents.
Compatibility

Compatible Robots

CRX-30iA
Collaborative

CRX-30iA

The FANUC CRX-30iA is a heavy-lifting cobot with a 30kg payload, featuring wrist buttons for direct, simple teaching and customization.

Max Payload:
30 kg
Reach:
1889 mm
View CRX-30iA
Applications

The Perfect Fit for Your Application