LR Mate 200iD/7L
Fast at handling small payloads, the FANUC LR Mate 200iD/7L compact multi-purpose industrial robot offers an enhanced reach at 911mm and payloads of up to 7 kg.
- Max Payload:
- 7 kg
- Reach:
- 911 mm
CubeBOX Drawer System
The CubeBOX Space Cabinet is an advanced robotic automation system engineered to enhance CNC machine operations by streamlining the loading and unloading of workpieces. Designed with portability and efficiency in mind, this compact automation cell measures 2,150 mm in width and 1,700 mm in depth, making it an ideal fit for a wide range of manufacturing environments, including space-constrained shop floors.
Fast at handling small payloads, the FANUC LR Mate 200iD/7L compact multi-purpose industrial robot offers an enhanced reach at 911mm and payloads of up to 7 kg.