Cx1000 848x1024
Acieta
Robot & Go Solution

FastLOAD CX Series Mobile Cobots

The Acieta FastLOAD series offers a versatile and efficient solution for automating machine tending tasks in manufacturing environments. These systems are designed to address labor shortages and increase productivity by automating the loading and unloading of parts. The FastLOAD cells are equipped with intuitive drag-and-drop programming, making them easy to set up and operate, even for users with minimal robotics experience. Their mobile design allows them to be quickly moved between different machines, maximizing their utility and ensuring that no machine is left idle. This flexibility is particularly beneficial for shops with high-mix, low-volume production, as it allows for rapid changeovers and efficient handling of various parts.

In addition to their ease of use, the FastLOAD systems are designed to save space and reduce costs. They have a compact footprint and do not require extensive safety fencing, taking up significantly less floor space than traditional robotic cells. This makes them an ideal choice for manufacturers looking to optimize their shop floor layout. The FastLOAD cells also offer a fast return on investment, typically within six to twelve months, by increasing throughput and reducing labor costs. By automating repetitive tasks, these systems free up skilled workers to focus on more complex and value-added activities, ultimately enhancing overall productivity and efficiency in the manufacturing process.

Specifications

Technical Details

Essential technical details about this Robot & Go solution to help you make the right decision.
Base Length
838.3 mm (33 in)
Base Width
844.8 mm (33.26 in)
System Weight
213 kg (470 lbs)
Max Part Width (2 Finger)
158 mm (6.22 in)
Max Part Diameter (3 Finger)
150 mm (5.91 in)
Gripper Options
Two finger gripper for square parts or three finger gripper for round parts
Compatibility

Compatible Robots

CRX-20iA/L
Collaborative

CRX-20iA/L

CRX-20iA/L cobot offers 20kg payload, 1418mm reach, and underflip motion — ideal for high-payload tasks in compact industrial workspaces.

Max Payload:
20 kg
Reach:
1418 mm
View CRX-20iA/L
CRX-10iA/L
Collaborative

CRX-10iA/L

Boost productivity with the user-friendly FANUC CRX-10iA/L cobot featuring a 10kg payload, 1418mm reach, and simple programming.

Max Payload:
10 kg
Reach:
1418 mm
View CRX-10iA/L
Applications

The Perfect Fit for Your Application