CRX-10iA/L
Boost productivity with the user-friendly FANUC CRX-10iA/L cobot featuring a 10kg payload, 1418mm reach, and simple programming.
- Max Payload:
- 10 kg
- Reach:
- 1418 mm
Explore key features and benefits
Explore key features and benefits
Explore key features and benefits
Explore key features and benefits
Boost productivity with the user-friendly FANUC CRX-10iA/L cobot featuring a 10kg payload, 1418mm reach, and simple programming.
CRX-20iA/L cobot offers 20kg payload, 1418mm reach, and underflip motion — ideal for high-payload tasks in compact industrial workspaces.
The FANUC CRX-30iA is a heavy-lifting cobot with a 30kg payload, featuring wrist buttons for direct, simple teaching and customization.
High-performance R‑30iB Plus Paint Controller with purge unit, boosting productivity, speed, accuracy, and safety for paint robot automation.
The FANUC R‑30iB Plus Mate Open-Air Cabinet delivers compact, powerful control for small robots, with flexible mounting and reliable performance in demanding environments.
Powerful, self-contained R‑30iB Plus Mate Cabinet for small to medium robots, designed for compact spaces and stackable in multi-robot cells.
R‑30iB Plus B‑Cabinet with expanded space for amplifiers and I/O, offering powerful performance and durability for demanding industrial environments.
Compact and stackable R‑30iB Plus A‑Cabinet, ideal for industrial use, supporting up to 2 auxiliary axes in a space-saving design.
FANUC robotic machine tending boosts uptime, productivity, and efficiency — automating key machining tasks to reduce idle time and labor gaps.
FANUC material handling robots offer fast, precise automation — from pick and place to palletizing — boosting throughput and reducing downtime.