Vention Rapid Series Sanding FANUC Page Thumbnail
Vention RSS Fanuc Picture1
Vention RSS Fanuc Picture2
Vention RSS Fanuc Picture3
Vention RSS Fanuc Picture4
Vention logo
Robot & Go Solution

Rapid Series Sanding

Vention’s Robotic Sanding Solution is designed to help woodworking manufacturers achieve consistent, high-quality finishes with ease. Equipped with a FANUC CRX-30iA collaborative robot and a PushCorp rectangular sanding tool, the system ensures uniform results across various cabinet sizes and designs. Its compact, plug-and-play design integrates seamlessly into workshops, running on standard 120V outlets and air lines, making deployment quick and straightforward.

This solution’s intuitive software allows operators to create and fine-tune sanding recipes directly on the shop floor, ensuring precision and repeatability for every job. Optimized for use with 3M abrasives, it delivers professional-grade finishes while reducing the variability common in manual sanding processes. With robust remote support for troubleshooting and maintenance, manufacturers can minimize downtime and maintain consistent production quality.

By choosing Vention’s Robotic Sanding Solution, manufacturers can overcome the challenges of inconsistent finishes and labor shortages. This turnkey system combines ease of use, reliability, and scalability, providing a fast return on investment while helping businesses meet the high standards of modern woodworking production.

Specifications

Technical Details

Essential technical details about this Robot & Go solution to help you make the right decision.
Single Table
95 x 69 in
Number of Stations
Up to 4 Stations
Min
6.5 x 7.5 in
Max
95 x 102 in
Electrical
2 Outlets of 120V @ 15 amps
Pneumatic
24.5 SCFM [695 LMP]
Tool
17 SCFM
Locating Pods & EOAT
7.5 SCFM

*3M, Cubitron, Hookit, and 3M Xtract are trademarks of 3M Company.

PushCorp Pneumatic Orbital Sanding
Rectangular pad (4x3 in) & passive compliance
Dust Extraction
3M Xtract™ Portable Dust Extractor or central dust extraction
Abrasives Included
3M™ Cubitron™ 2 Hookit™ Film Sheet 775L, 3M™ Hookit™ Clean Sanding Sheet 236U
Vention MachineApp Sanding Software
Easy touchscreen interface to Create sanding recipes, no programming required
Downloads

Download for More Information

Access essential technical specifications and valuable information about this solution through our downloadable documents.
Compatibility

Compatible Robots

CRX-30iA
Collaborative

CRX-30iA

The FANUC CRX-30iA is a heavy-lifting cobot with a 30kg payload, featuring wrist buttons for direct, simple teaching and customization.

Max Payload:
30 kg
Reach:
1889 mm
View CRX-30iA
Applications

The Perfect Fit for Your Application