CRX-20iA/L
CRX-20iA/L cobot offers 20kg payload, 1418mm reach, and underflip motion — ideal for high-payload tasks in compact industrial workspaces.
- Max Payload:
- 20 kg
- Reach:
- 1418 mm
ROBOTEND Lite is a compact, standardized CNC machine tending system developed for high-mix job shops with limited floor space, tight labor availability, and no time for complex integration.
Built around proven FANUC collaborative robot technology, ROBOTEND Lite enables a single operator to manage multiple CNCs, maximizing uptime, improving consistency, and unlocking immediate productivity gains. The system installs fast, runs reliably, and scales with your shop’s workflow.
Whether you’re automating your first machine or expanding lights-out capability, ROBOTEND Lite makes robotic tending easy to deploy, and even easier to justify.
CRX-20iA/L cobot offers 20kg payload, 1418mm reach, and underflip motion — ideal for high-payload tasks in compact industrial workspaces.
Boost productivity with the user-friendly FANUC CRX-10iA/L cobot featuring a 10kg payload, 1418mm reach, and simple programming.