Smart Load 1500 FANUC Cobot Go Thumbnail
Smart Load 1500 FANUC Cobot Go Render 1
Smart Load 1500 FANUC Cobot Go Render 2
Smart Load 1500 FANUC Cobot Go Render 3
Smart Load 1500 FANUC Cobot Go Render 4
Smart Load 1500 FANUC Cobot Go 1
Smart Load 1500 FANUC Cobot Go 2
Smart Load 1500 FANUC Cobot Go 3
IC Automation
Robot & Go Solution

SmartLoad 1500

The SmartLoad Machine Tending System is engineered to maximize machine productivity while keeping setup incredibly simple. Designed as a compact, mobile automation platform, SmartLoad helps manufacturers increase spindle uptime, reduce manual handling, and achieve consistent output without the complexity typically associated with robotic integration. 

SmartLoad combines a robotic arm, intuitive HMI, and a small-footprint base to load and unload parts directly into existing CNC machines. Operators place raw parts into the locating drawers, select the job on the touchscreen, and SmartLoad manages the entire tending process with speed, accuracy, and repeatability. Preprogrammed routines allow for fast setup and effortless changeovers—switching from one part to another requires only a few taps and minimal adjustments. 

With built-in safety features and true mobility, SmartLoad can be moved between machines as production needs change, maximizing utilization and reducing downtime. The result is a practical, cost-effective automation solution that delivers immediate productivity gains while freeing your team to focus on higher-value work. 

Features

Solution Features

  • Compact & Mobile Design
  • Seamless Integration
  • User-Friendly HMI
  • Built-In Safety Features
  • Quick Setup & Redeployment
  • Proven Productivity Gains 
Specifications

Technical Details

Essential technical details about this Robot & Go solution to help you make the right decision.

Standard extension cord socket available for quick connect power

Power
120V / 20A
Air
Standard 3/8 airline with 1/4” industrial quick disconnect fitting
Downloads

Download for More Information

Access essential technical specifications and valuable information about this solution through our downloadable documents.
Compatibility

Compatible Robots

CRX-10iA/L
Collaborative

CRX-10iA/L

Boost productivity with the user-friendly FANUC CRX-10iA/L cobot featuring a 10kg payload, 1418mm reach, and simple programming.

Max Payload:
10 kg
Reach:
1418 mm
View CRX-10iA/L
Applications

The Perfect Fit for Your Application