CRX-10iA
Enhance your overall production and revolutionize your workflow with the easy-to-program and reliable FANUC CRX-10iA cobot.
- Max Payload:
- 10 kg
- Reach:
- 1249 mm
The Tape Buddy is a versatile and user-friendly solution for taping applications in manufacturing. This collaborative robot features an intuitive interface that requires no prior programming experience, making it accessible for operators. The Tape Buddy is designed to handle various taping tasks with precision and consistency, ensuring high-quality results. Its lightweight and mobile design allows for easy redeployment across different tasks without altering production layouts. Additionally, the robot's safety features enable safe human-robot collaboration, enhancing productivity and efficiency on the shop floor
Enhance your overall production and revolutionize your workflow with the easy-to-program and reliable FANUC CRX-10iA cobot.
Improve efficiency with the FANUC CRX-5iA cobot. Its 5kg payload, 994mm reach, and intuitive programming make it ideal for manufacturers.
Boost productivity with the user-friendly FANUC CRX-10iA/L cobot featuring a 10kg payload, 1418mm reach, and simple programming.