Robot Basic eLearning

Collaborative Robot Operations and Programming (12 months)

Course code: WBTCOLLABO0112E

Classroom hours
10
Access period
12 months

Collaborative Robot Operations & Programming eLearn covering CR/CRX robot setup, collaborative safety, programming, contact monitoring, application deployment, and compliance.

Enroll at FANUC Academy

See course dates and enroll. A FANUC Academy login is required to register.

Collaborative Robot Operations and Programming eLearn 1 User / 12 Months

This course is intended for an operator, technician, engineer or programmer who must set up, teach, test, and modify a CR-Series or CRX-Series robot. *Applies the use of R30iB Plus teach pendant.

This course does not include use of CRX Tablet TP.

Upon successful completion of this course, the student can identify the different types of collaborative operations and how they can be/will be achieved with FANUC products as well as meet the RIA/ISO standards for collaborative operation. More specifically:

  • Understand the 4 types of collaborative operation.
  • Understand which FANUC products can be used in each type of collaborative operation.
  • Power up and jog a CR-Series and CRX-Series robot.
  • Set and use contact stop limits.
  • Investigate collaborative robot monitor.
  • Create a Cartesian Position Check and set up Safe I/O Connect as a means of identifying when and where a payload change can safely occur.
  • Teach and run a collaborative application.
  • Investigate, enable, and use the Collaborative Robot Functions and Utilities; Retreat after Contact Stop, Push to Escape, Auto Resume, High Speed Mode, and Variable Payload Compensation.
  • Create and execute a Periodical Check.
  • Control LEDs through Collaborative Robot signal states and setup the Double Tap Function.

This course consists of content descriptions and examples and interactive features. A post-test is used to measure the student’s mastery of the objectives.
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
CRX Paint eLearn covering CRX paint robot setup, paint plugins, paint teaching, tablet interface configuration, and paint application programming.

View CRX Paint Setup Guide elearn
Tablet Teach Pendant User Interface eLearn
Basic
eLearning

Tablet Teach Pendant User Interface eLearn (6 months)

Tablet TP Introduction eLearn covering Tablet TP setup, user interface navigation, program creation, execution, plugin functions, and basic robot operation.

5 hours 6 months access
View Tablet Teach Pendant User Interface eLearn (6 months)
CNC Guide Setup
Basic
eLearning

CNC Guide Setup

1‑hour CNC Guide setup training covering installation, machine composition setup, configuration, and preparation for FANUC virtual and eLearn CNC courses.

View CNC Guide Setup
FANUC Foundations
Basic
eLearning

FANUC Foundations

40-minute free FANUC CNC introduction covering machine configurations, control components, screen navigation, system fundamentals, and FANUC organization basics.

1 hours
View FANUC Foundations