ROBOGUIDE
Enables offline programming and 3D simulation of robotic workcells to develop, validate, and optimize automation without physical prototypes.
Course code: HPRO310-VT
3-day virtual HandlingPRO/ROBOGUIDE training covering workcell simulation, cycle time analysis, CAD path generation, robot coordination, and validation.
See course dates and enroll. A FANUC Academy login is required to register.
This 3-day (24 hours) course covers the tasks that an operator, technician, engineer or programmer need for creating a HandlingPRO virtual workcell using ROBOGUIDE v9.
Target Audience: Virtual training is not for everyone. Students must have a high degree of comfort with learning in a virtual environment which includes completing exercises using ROBOGUIDE. This course is designed for application engineers who need to design robotic workcells, perform cycle time, reachability studies, or generate robot paths.
Prerequisites: Completion of a live or virtual FANUC instructor-led HandlingTool Operations and Programming course. Completion of an online HandlingTool eLearn will not meet this prerequisite. The student needs to be familiar with teach pendant menus, jogging, frames, positional information, basic programming, and fault recovery of the robot prior to attendance in this class. Students who have attended a class more than four years in the past are required to pass a preparatory test prior to attending the class. Students must be able to log into the Academy URL while in class, to access learning materials.
Course Objectives:
This course consists of lectures, chapter reviews, demonstrations, and a series of lab exercises designed to reinforce what the student has learned. In addition to lab exercises, a pre-test and a post-test are used to measure mastery of objectives.
Payment Methods and Drop/Rescheduling Policies. Email training@fanucamerica.com with any questions.
The recommended order for FANUC robot training, from operator basics through advanced programming, vision and maintenance.
This is an advanced programming class that follows Basic operation and programming. It covers advanced programming techniques, DCS functions, and much more. This material is suitable for those who have mastered basic operations to step up to the next level.
2‑day ROBOGUIDE training for application engineers covering workcell design, simulation, cycle time studies, CAD path generation, and robot coordination.
5‑day Advanced Teach Pendant Programming training for R‑50iA controllers covering offsets, collision guard, background logic, I/O, payload setup, and automation.
5‑day virtual advanced robot programming training covering offsets, collision guard, background logic, I/O, payload setup, and production automation.