Robot Advanced Virtual Instructor Led

Advanced TPP Programming R-30iA, R-30iB, R-30iB Plus

Course code: ADVTPP-VT

Length
5 days
Classroom hours
40

5-day virtual advanced robot programming training covering offsets, collision guard, background logic, I/O, payload setup, and production automation.

Enroll at FANUC Academy

See course dates and enroll. A FANUC Academy login is required to register.

This 5-day (40 hours) course covers advanced programming concepts that a technician, engineer or programmer needs to develop more complex scenarios.

Target Audience: Virtual training is not for everyone. Students must have a high degree of comfort with learning in a virtual environment which includes completing exercises using ROBOGUIDE. This course is intended for the person who must conduct advanced programming on a robot with a Tool application software.

Prerequisites: Completion of a live, FANUC instructor-led Operation and Programming course (such as HandlingTool, ArcTool, SpotTool).

Completion of an online eLearn Operation and Programming course will not meet this prerequisite.

Students who attended a class more than 4 years in the past are required to pass a preparatory test prior to admittance into this class, such as the General HandlingTool Opt Out Exam.

Students must be able to log into the LMS site, academy.fanucamerica.com, while in class, to access learning materials. Students are required to install an external app (Cornerstone) and complete preparatory work, that your instructor will send out to you. A computer connected to the internet and the ability to receive mail delivery of a paper manual. Two monitors and headphones with a microphone. Completion of all steps listed in the enrollment confirmation email.

If you did not receive the email, contact us at 888-236-8287.

Course Objectives: Create User and Tool Frames Manipulate programs using:

  • Tool Offset Function
  • User Offset Function Program Shift Utility Program
  • Adjust Utility Set Robot Payload using Payload ident.
  • Setup Collision Guard.
  • Setup Config Screen Items
  • Create Mixed Logic Instructions
  • Execute Programs in Background Logic Program with Flags and Markers
  • Utilize User Operator Panel I/O Start Production via PNS, RSR, STYLE and/or OTHER Setup Pre-Production Checks Identify Program Development Issues

Payment Methods and Drop/Rescheduling Policies. Email training@fanucamerica.com with any questions.

Before You Enroll

Prerequisites

What to complete before you begin.
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
Advanced Operation and Programming in Japanese
Advanced
eLearning

Advanced Operation and Programming in Japanese

This is an advanced programming class that follows Basic operation and programming. It covers advanced programming techniques, DCS functions, and much more. This material is suitable for those who have mastered basic operations to step up to the next level.

24 hours 28 days access
View Advanced Operation and Programming in Japanese
HandlingPRO Intro Plus (RoboGuide)
Advanced
Virtual Instructor Led

HandlingPRO Intro Plus (ROBOGUIDE)(Virtual)

3‑day virtual HandlingPRO/​ROBOGUIDE training covering workcell simulation, cycle time analysis, CAD path generation, robot coordination, and validation.

3 days 24 hours
View HandlingPRO Intro Plus (ROBOGUIDE)(Virtual)
HandlingPRO Intro Plus (RoboGuide)
Advanced
Instructor Led

HandlingPRO Intro Plus (ROBOGUIDE)

2‑day ROBOGUIDE training for application engineers covering workcell design, simulation, cycle time studies, CAD path generation, and robot coordination.

2 days 16 hours
View HandlingPRO Intro Plus (ROBOGUIDE)
Advanced Teach Pendant Programming R-50iA Controller
Advanced
Instructor Led

Advanced Teach Pendant Programming R-50iA Controller

5‑day Advanced Teach Pendant Programming training for R‑50iA controllers covering offsets, collision guard, background logic, I/O, payload setup, and automation.

5 days 40 hours
View Advanced Teach Pendant Programming R-50iA Controller