Many job shops often need help justifying the move to
                        5-axis. A
                        single 5-axis machine with the latest FANUC CNC
                        technology can
                        typically do the same work with significantly shorter
                        manufacturing times than multiple 3 axis machines. The
                        freedom
                        of motion allows entire parts to be cut without manually
                        re-fixturing the part resulting in significant reduction
                        in
                        overall part manufacturing time. The freedom of motion
                        also
                        allows greater part complexity, making it possible to
                        bid on
                        higher profit work. Due to shorter tools and better tool
                        orientations for the required cut, higher feed rates are
                        often
                        possible further reducing cycle times and part quality.
                        Overall
                        accuracy is improved as well due to the advanced
                        algorithms and
                        the reduced likelihood of manual error. FANUC has the
                        advanced
                        CNC functionality, expertise, and tools to help you
                        start taking
                        advantage of this more efficient machining process.