CR-7iA/L
CR 7i A L Assembling circuit boards
CR 7i A L bumper inspection
This is a legacy product that is no longer in production.
Collaborative Series

CR-7iA/L

Max Payload
7 kg
Reach
911 mm
Axes
6
Mechanical Weight
55 kg

Hi, I’m small, flexible and can work right by your side. I take care of light (up to 7 kg) but tedious and repetitive, manual tasks that include different types of material handling, which would otherwise take a lot of your time.

Depending on your need, I can be programmed to perform entire production flows that require steady and reliable quality levels. These tasks can range from small parts assembly, to highly repetitive tasks such as picking and placing items from one place to another. My long reach of 911 mm makes me the ideal candidate for machine tending and robotic palletizing applications.

I do not need to be fenced in, since I have a proven sensor technology integrated in me, which automatically makes me stop after collision with a fixed object or yourself. This not only saves you space, but it also reduces your manufacturing costs. I am compatible with existing FANUC accessories like iRVision.

I come in two different sizes – one standard arm and one long arm version - other than that, we are much alike. The benefit of each depends on your needs, as the standard arm is suited better if you have spacing issues, while the long arm can reach further in case your workspace is wider spread.

Human robot collaboration with fanuc collaborative robot cr 7ia

We can safely collaborate

Driven to cooperate - without the need for safety fences – I take charge of executing manual, repetitive tasks at the same pace and dexterity as a human. My integrated, smart sensor technology makes me stop instantly once I collide with a fixed object or person, which is a fact, just check out my safety certificates.

Hsp co marketing rgb

Global service & support

In case I should at some point need assistance, you can count on FANUC’s worldwide service and support for repairs, spare parts, or any other kind of request. Just contact us.

Fea pr fea cr35ia vision 1

I can recognize objects

Depending on your needs, I can be equipped with a FANUC Vision Sensor or a FANUC 3D Area Sensor, which enables me to locate or envision workpieces.

Cr4 green and yellow 400x400px 3dhall bg

Let’s work together

I operate like any other FANUC robot because on the inside I’m just like any other FANUC robot. This means that I based myself on familiar, proven technology and I use the standard FANUC interface, making it easy to learn, to program and set me up.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Axes
6
Max Payload
7 kg
Mounting Method
Floor / Angle / Inverted
Repeatability
±0.01 mm
Reach
911 mm
Mechanical Weight
55 kg
Average Power Consumption
1 kW
J1 Motion Range
340°
J2 Motion Range
166°
J3 Motion Range
383°
J4 Motion Range
380°
J5 Motion Range
180°
J6 Motion Range
720°
J1 Speed
250°/s
J2 Speed
250°/s
J3 Speed
250°/s
J4 Speed
250°/s
J5 Speed
250°/s
J6 Speed
250°/s
J4 Moment / Inertia
16.6/.47
J5 Moment / Inertia
16.6/.47
J6 Moment / Inertia
9.4/.15
Body Standard / Optional
IP67
Wrist & J3 Arm
IP67
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
Explore the Full Lineup

The Collaborative Series

FANUC collaborative robots deliver safe, high‑precision automation with flexible payloads and easy integration for any production environment.

2026 Cobot Lineup with Paint and Food
Applications

The Perfect Fit for Your Application

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.