M-10 Series

M-10/12-14D

Max Payload
12 kg
Reach
1441 mm
Axes
6
Mechanical Weight
145 kg

With its slim design and small footprint, this model saves precious floor space and is ideally suited to compact cells. And thanks to its speed and 5th axis, it makes a great choice on robotic palletizing applications requiring high rates of throughput and maximum reliability.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-50iA
Axes
6
Max Payload
12 kg
Mounting Method
Floor / Angle / Inverted
Repeatability
±0.02 mm
Reach
1441 mm
Mechanical Weight
145 kg
Average Power Consumption
1 kW
J1 Motion Range
340°
J2 Motion Range
235°
J3 Motion Range
455°
J4 Motion Range
380°
J5 Motion Range
360°
J6 Motion Range
900°
J1 Speed
260°/s
J2 Speed
240°/s
J3 Speed
260°/s
J4 Speed
430°/s
J5 Speed
450°/s
J6 Speed
720°/s
J4 Moment / Inertia
26/.9
J5 Moment / Inertia
26/.9
J6 Moment / Inertia
11/.3
Body Standard / Optional
IP54 / IP65
Wrist & J3 Arm
IP67
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series

FANUC Robot R 50i A Controller Lineup No BG with C Cab
Robot · Controller Series

R-50iA

FANUC R‑50iA controllers deliver smarter, compact automation with enhanced performance, intuitive use, and three flexible cabinet options.

View R-50iA
Compatibility

Compatible Teach Pendants

Tablet Teach Pendant Beauty Shot
Teach Pendant

Tablet Teach Pendant

Easy, intuitive robot programming with a lightweight, ergonomic design ideal for all experience levels.

View Tablet Teach Pendant
Explore the Full Lineup

The M-10 Series

With a small footprint, the M-10 Series is the fastest-handling robot in its class, capable of handling small to medium-sized parts.

Yellow and black industrial robot arm with a suction-cup gripper picking up a package from a conveyor belt surrounded by boxes and mail parcels in a warehouse setting.
Applications

The Perfect Fit for Your Application

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX 10i A Sanding Cabinet Door

Material Removal

FANUC robots deliver safe, precise finishing — cutting, sanding, polishing & more — with vision & force sensing to boost quality, speed & productivity.

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.