This is a legacy product that is no longer in production.
M-10 Series

M-10iA/12

Max Payload
12 kg
Reach
1420 mm
Axes
6
Mechanical Weight
130 kg

This model is ideal for higher payloads. Improved protection for jobs involving confined spaces or the risk of snagging is offered by its smart hollow wrist design.

Heavy payload capacity

Ideal for workloads up to 12 kg and envelopes not exceeding 1420 mm.

Versatile, cost effective, hollow wrist design

Hollow wrist and cantilevered J3 arm for best cable protection, easy maintenance and reduced system costs.

Smart Offline Programming

This robot model is integrated into the FANUC's own offline programming software ROBOGUIDE. ROBOGUIDE is a powerful tool that enables integrators, planners and users to design cells, systems and motions offline.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Axes
6
Max Payload
12 kg
Mounting Method
Floor / Angle
Repeatability
±0.08 mm
Reach
1420 mm
Mechanical Weight
130 kg
J1 Motion Range
340°
J2 Motion Range
250°
J3 Motion Range
445°
J4 Motion Range
380°
J5 Motion Range
380°
J6 Motion Range
720°
J1 Speed
230°/s
J2 Speed
225°/s
J3 Speed
230°/s
J4 Speed
430°/s
J5 Speed
430°/s
J6 Speed
630°/s
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Explore the Full Lineup

The M-10 Series

With a small footprint, the M-10 Series is the fastest-handling robot in its class, capable of handling small to medium-sized parts.

Yellow and black industrial robot arm with a suction-cup gripper picking up a package from a conveyor belt surrounded by boxes and mail parcels in a warehouse setting.
Applications

The Perfect Fit for Your Application

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

CRX 10i A Sanding Cabinet Door

Material Removal

FANUC robots deliver safe, precise finishing — cutting, sanding, polishing & more — with vision & force sensing to boost quality, speed & productivity.