Compatible controller: R-50iA A-Cabinet

Compatible controller: R-50iA B-Cabinet

M-900 Series

M-900/330F-32B

Max Payload
330 kg
Reach
3203 mm
Axes
6
Mechanical Weight
1780 kg

This long arm model comes with a compact mechanical construction ensuring an optimal weight-payload ratio. The large work envelope with a horizontal reach of 3203 mm and a vertical reach of 3539 mm makes it an ideal solution for heavy spot welding and material handling application like palletizing. Its inherent stiffness and the high payload qualify it for operations that demand higher levels of rigidity from the robot.

M900ia steel sheet robot banner

Floor, ceiling and angle mounting options

To make life easier in confined areas, this machine facilitates easy access for servicing.

M900ib 280l robot long arm banner

Increased reach

Your solution to tasks that demand a combination of ruggedness, extra reach and heavy lifting.

M900ib 280l dust liquid protected banner

Optional severe dust and liquid protection (SDLP)

Enhanced severe dust and liquid protection package available for use in harsh environments.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-50iA
Compatible Controllers
R-50iA A-Cabinet, R-50iA B-Cabinet
Axes
6
Max Payload
330 kg
Mounting Method
Floor
Repeatability
±0.1 mm
Reach
3203 mm
Mechanical Weight
1780 kg
Average Power Consumption
3 kW
J1 Motion Range
370°
J2 Motion Range
136°
J3 Motion Range
164°
J4 Motion Range
720°
J5 Motion Range
250°
J6 Motion Range
720°
J1 Speed
100°/s
J2 Speed
85°/s
J3 Speed
85°/s
J4 Speed
90°/s
J5 Speed
85°/s
J6 Speed
165°/s
J4 Moment / Inertia
2205/340
J5 Moment / Inertia
2205/340
J6 Moment / Inertia
1200/220
Body Standard / Optional
IP54 / IP56
Wrist & J3 Arm
IP67
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series & Compatible Controllers

FANUC Robot R 50i A Controller Lineup No BG with C Cab
Robot · Controller Series

R-50iA

FANUC R‑50iA controllers deliver smarter, compact automation with enhanced performance, intuitive use, and three flexible cabinet options.

View R-50iA
R50i A A Cabinet Angled Beauty Shot
R-50iA

R-50iA A-Cabinet

The FANUC R‑50iA A‑Cabinet is a compact, stackable controller offering flexible power options and reliable performance for industrial automation.

View R-50iA A-Cabinet
FANUC R 50i A Controller B Cabinet
R-50iA

R-50iA B-Cabinet

The FANUC R‑50iA B‑Cabinet offers flexible, scalable control with space for added I/O and amplifiers, ideal for demanding industrial automation environments.

View R-50iA B-Cabinet
Compatibility

Compatible Teach Pendants

Tablet Teach Pendant Beauty Shot
Teach Pendant

Tablet Teach Pendant

Easy, intuitive robot programming with a lightweight, ergonomic design ideal for all experience levels.

View Tablet Teach Pendant
Explore the Full Lineup

The M-900 Series

The FANUC M-900 Series handles heavy payloads up to 700 kg with long reach and versatile mounting for demanding applications.

M 900i B 330 L Beauty Shot Facing Left
Applications

The Perfect Fit for Your Application

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

CRX 10i A Sanding Cabinet Door

Material Removal

FANUC robots deliver safe, precise finishing — cutting, sanding, polishing & more — with vision & force sensing to boost quality, speed & productivity.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

M950i A 500 Friction Stir Welding Battery Pack

Welding

Robotic welding boosts consistency, cost-efficiency, reach, repeatability, and space savings. Explore our automated welding solutions.

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

R2000i D 210 FH Tip Dresser

Spot Welding

FANUC America offers a variety of spot welding robots, check them out and trust FANUC with your next project requiring automated material joining.

Robotic uv

Aerospace

FANUC has robotics and automation solutions aerospace manufacturing. See solutions from sorting the smallest fasteners to machining advanced surfaces.

Crx steering wheel inspection

Automotive

FANUC delivers trusted automation for automotive OEMs and suppliers, boosting precision, efficiency, and competitiveness across the supply chain.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.