Interested in a FANUC Robot?

Contact us to receive more information on any robot series, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us

FANUC

Delta Robot
M-3iA/6S

  • 6 (8)kg
  • 1350 mm
  •  4

High-speed 4-axis Delta Robot

Fitted with powerful servomotors for high acceleration and short cycle times, this Delta Robot is ideal for high speed picking operations. Its four axes and high-speed single axis wrist provide increased dexterity, while its long reach makes it ideal for picking applications across multiple conveyors.

R-1000iA/80H

Highlights

High-speed single-axis wrist

With its single-axis wrist delivering speeds of up to 4,000 degrees/second, this model is for high-speed picking and kitting applications.

  • 4
  • 6 kg (8 kg)
  • 0.1 mm
  • Floor / Upside Down / Angle
  • 1350 mm

IP67 as standard

With IP67 protection as standard, this food-grade robot is ideal for dirty and dusty environments that involve complete wash downs.

 

Parallel link design

Four axes (single-axis wrist) ensure maximum speed and acceleration. Plus, its unique 6-axis parallel-link design makes expanded robotisation of transfer and assembly applications easy.

Request A Quote

Ready to start your automation journey? Have questions before getting started? We're here to help.
Fill out the form below and a knowledgeable FANUC automation expert will be in touch.