FANUC SR-6iA yellow SCARA robot with vertical ball screw spindle
SR 6i A SCARA Cell
SR 6i A SCARA Inspection
SR 6i A Closeup
Twelve FANUC SCARA Robots Automate Cartridge Packaging
PVC Pipe Handling
Rivet Insertion and Rail Assembly System
SCARA Series

SR-6iA

Max Payload
6 kg
Reach
650 mm
Axes
4
Mechanical Weight
30 kg

The FANUC SR-6iA makes a great choice for assembly, pick and place, inspection and packaging applications requiring a payload capacity up to 6 kg. Sitting in a small footprint, the SR-6iA offers speed and precision within a 360° envelope. Its lightweight pedestal-design and integrated services minimize the risk of interference with peripheral devices.

Picture1

Easy programming

FANUC SCARA robots use iRProgrammer – a web-based interface that lets you program the robot easily and intuitively with a tablet or desktop computer or by using optional Teach Pendant.

Fea ro pr 3ia 07

Easy error recovery

Equipped with a brake release switch on its arm, the FANUC SR-6iA ensures easy error recovery.

Fea ro pr 3ia 12

Mounting options

FANUC SCARA robots are available with wall mounting equipment options or a bottom cable exit.

Fea ro pr 3ia 13

Space-saving controller

Featuring intelligent functions such as iRVision, iRPickTool or conveyor tracking, the R-30iB Compact Plus controller makes best use of limited space.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Axes
4
Max Payload
6 kg
Mounting Method
Floor / Wall
Repeatability
±0.01 mm
Reach
650 mm
Mechanical Weight
30 kg
J1 Motion Range
148°
J2 Motion Range
150°
J3 Motion Range
210°
J4 Motion Range
720°
J1 Speed
440°/s
J2 Speed
700°/s
J3 Speed
2000°/s
J4 Speed
2500°/s
J4 Moment / Inertia
-/0.12
Body Standard / Optional
IP20
Wrist & J3 Arm
IP20
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series & Compatible Controllers

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
R 30i B Compact Plus Controller
R-30iB Plus

R-30iB Compact Plus

Compact R‑30iB Compact Plus controller for SCARA robots, offering lightweight design, easy integration, and space-saving performance.

View R-30iB Compact Plus
Explore the Full Lineup

The SCARA Series

FANUC's SCARA Robots are a powerful pick-and-place robot solution for manufacturing operations that require increased speed and repeatability.

A man in a dark FANUC-branded shirt operates a handheld teach pendant while standing beside a yellow FANUC SR-3iA/U robot arm inside a safety-fenced work cell.
Applications

The Perfect Fit for Your Application

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.

Videos

See It In Action

Robotic Circuit Breaker Testing and Sorting System

FANUC SCARA robots test and sort circuit breakers, ensuring precision handling and detailed data logging for thermal and magnetic testing processes.

Innovar Systems

Video courtesy of Innovar Systems Limited

Multi-Axis Rotary Assembly Machine

FANUC SR‑3iA, SR‑6iA, and an LR Mate feed, place, screwdrive, and grommet‑insert parts on a rotary dial, automatically sorting finished assemblies.

RND Automation

Video courtesy of RND Automation

Rotary Blister Seal Machine High-Speed Picking and Packaging

FANUC SCARA robots pick and group tubes from conveyors, load face‑seal blister packs, and place finished packs into retail tray groupings.

Remtec

Video courtesy of Remtec

High-Speed Medical Device Component Inspection

Vision inspects medical device components as FANUC SR‑3iA and SR‑6iA robots handle tray loading, part transfer, and reject segregation.

McAlister Design & Automation

Video courtesy of McAlister Design & Automation

Robotic Case Packaging for Lunchmeat Tubs

Robotic Case Packaging cell uses FANUC SCARA robots to pack lunchmeat tubs into cases, ensuring continuous loading, remote access, and easy troubleshooting.

Pearson Packaging Systems

Video courtesy of Pearson Packaging Systems

Carton Assembly and Packing

A fully automated cartoner uses FANUC robots to lane, collate, erect cartons, load pouches, and rack finished packages.

ESS Technologies Inc.

Video courtesy of ESS Technologies Inc.

Robot-Assisted Busbar Laser Welding

Laserax battery laser welding machine automates welding of busbars to cells for battery modules and packs.

Logo laserax grey

Video courtesy of Laserax

Automated Diagnostic Slide Pouching System

FANUC SCARA and delta robots handle diagnostic slides, printing pouch data and forming, filling, and sealing pouches automatically.

ATC Automation Simi Valley

Video courtesy of ATC Automation Simi Valley

Cotton Swab Handling

A FANUC SR‑6iA robot uses iRVision and conveyor tracking to pick swabs in motion and place them onto an outgoing conveyor.

Interactive Design Inc.

Video courtesy of Interactive Design Inc.