Robot Series

R-1000

The FANUC R-1000 Series is a fast, slim, and reliable robot designed for medium payload applications up to 130 kg with reaches up to 2.2 m. Available in 5, 6, or 7 axes, it excels in material handling, spot welding, and palletizing. Its compact footprint and streamlined design help maximize floor space while delivering high performance and flexibility for a wide range of industrial tasks.

Products in R-1000 Series
R 1000ia palletizing boxes

FANUC R-1000 Series Robot - Medium Payload Robots

Fast, slim, reliable – capable of handling up to 130 kg and reaching up to 2.2 m, the R-1000 Series is ideal for handling applications involving medium payloads including welding, handling and palletizing. Available in 5, 6 or 7 axes, this robot series is ideal for material handling and robotic spot welding, while its slim design and small footprint help to save floor space.

R 1000ia 120fb spot welding car body

High-speed Industrial Robot for Automotive

Maximum accuracy, very high operating speeds and outstanding reliability are what the automotive industry is looking for when it comes to spot welding. With the R-1000iA Series, FANUC has purpose-built an industrial robot perfectly suited to the needs of high-density, compact spot welding applications. IP67 protection and wrist motors at the rear of J3 keep sensitive parts away from hot, wet or dirty environments.

FANUC R-1000 Series Robot Highlights

R 1000ia fixturing exhaust manifold

Built for speed and space savings

Every component in the R-1000iA Series has been purpose built to deliver maximum speed and reliability. A small footprint and space-saving design allows closer positioning between adjacent robots in compact cells.

R 1000ia 80h bag palletizing

High speed palletizing

With its 5-axis arm and large grippers, the R-1000iA delivers accurate high-speed palletizing.

R 1000ia 120f7b spot welding solution arm dressout

The spot welding specialist

Exhibiting unrivalled system uptimes and maximum performance, the R-1000iA is a welding specialist that is ideally suited to multi-robot cells. It delivers top productivity and provides the core to the fastest spot welding cells on the market.